SN54LVC74A Status: ACTIVE

DUAL POSITIVE-EDGE-TRIGGERED D-TYPE FLIP-FLOPS WITH CLEAR AND PRESET


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54LVC74ASN74LVC74A SN74LVC74A-EP 
Voltage Nodes(V)3.3, 2.7, 2.5, 1.8  3.3, 2.7, 2.5, 1.8  3.3, 2.7  
Vcc range(V)2.0 to 3.6  2.0 to 3.6  2.0 to 3.6  
Input LevelTTL/CMOS  TTL/CMOS  TTL/CMOS  
Output LevelLVTTL  LVTTL  LVTTL  
Output Drive(mA)-24/24  -24/24  -24/24  
No. of Bits2  2  2  
No. of Outputs4    
Static Current0.01  0.01  0.01  
th(ns)1  0  1  
tpd max(ns)5.4  5.2  5.2  
tsu(ns)3  3  3  
Technology FamilyLVC  LVC  LVC  
RatingMilitary  Catalog  HiRel Enhanced Product  
 SamplesSamplesSamples
 InventoryInventoryInventory

Other qualified versions of SN54LVC74A

Version Part Number Definition
Automotive SN74LVC74A-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog SN74LVC74A TI's standard catalog product
Enhanced Product SN74LVC74A-EP Supports Defense, Aerospace and Medical Applications
Space SN54LVC74A-SP Radiation tolerant, ceramic packaging and qualified for use in Space-based application

Customers Who Evaluated This Product Also Evaluated

  • SN54LVC541A: OCTAL BUFFERS/DRIVERS WITH 3-STATE OUTPUTS
  • SN74LVC2G74: Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset
  • Product Information

    Features

    • Operate From 1.65 V to 3.6 V
    • Inputs Accept Voltages to 5.5 V
    • Max tpd of 5.2 ns at 3.3 V
    • Typical VOLP (Output Ground Bounce)
         <0.8 V at VCC = 3.3 V, TA = 25°C
    • Typical VOHV (Output VOH Undershoot)
         >2 V at VCC = 3.3 V, TA = 25°C
    • Latch-Up Performance Exceeds 250 mA Per JESD 17
    • ESD Protection Exceeds JESD 22
      • 2000-V Human-Body Model (A114-A)
      • 200-V Machine Model (A115-A)
      • 1000-V Charged-Device Model (C101)

    Description

    The SN54LVC74A dual positive-edge-triggered D-type flip-flop is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC74A dual positive-edge-triggered D-type flip-flop is designed for 1.65-V to 3.6-V VCC operation.

    A low level at the preset (PRE)\ or clear (CLR)\ inputs sets or resets the outputs, regardless of the levels of the other inputs. When PRE\ and CLR\ are inactive (high), data at the data (D) input meeting the setup time requirements is transferred to the outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of the clock pulse. Following the hold-time interval, data at the D input can be changed without affecting the levels at the outputs.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
    5962-9761601Q2AACTIVE-55 to 125 13.06 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
    5962-9761601QCAACTIVE-55 to 125 5.85 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
    5962-9761601QDAACTIVE-55 to 125 11.80 | 1kuCFP (W) | 14 1 | TUBE Purchase Samples
    SNJ54LVC74AFKACTIVE-55 to 1255962-9761601Q2A13.06 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SNJ54LVC74AJACTIVE-55 to 1255962-9761601QCA5.85 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SNJ54LVC74AWACTIVE-55 to 1255962-9761601QDA11.80 | 1kuCFP (W) | 14 1 | TUBE Contact TI Distributor or Sales Office

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 11:21 AM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 6 Weeks5962-9761601Q2A
    AmericasRochester Electronics 22
    TI Lead Time*: 6 Weeks5962-9761601QCA
    AmericasRochester Electronics 199
    TI Lead Time*: 6 Weeks5962-9761601QDA
    AmericasArrow >1k
    Avnet 10
    Rochester Electronics 56
    EuropeEBV Elektronik 2
    TI Lead Time*: 6 WeeksSNJ54LVC74AFK
    None Reported
    View Distributors
    TI Lead Time*: 6 WeeksSNJ54LVC74AJ
    None Reported
    View Distributors
    TI Lead Time*: 6 WeeksSNJ54LVC74AW
    None Reported
    View Distributors
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    5962-9761601Q2A  TBD POST-PLATE N/A for Pkg TypeViewView
    5962-9761601QCA  TBD A42  N/A for Pkg TypeViewView
    5962-9761601QDA  TBD A42  N/A for Pkg TypeViewView
    SNJ54LVC74AFK  TBD POST-PLATE N/A for Pkg TypeViewView
    SNJ54LVC74AJ  TBD A42  N/A for Pkg TypeViewView
    SNJ54LVC74AW  TBD A42  N/A for Pkg TypeViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for SN54LVC74A Help

    Datasheet

    Application Notes

    View Application Notes for D-Type Flip-Flops

    User Guides

    Selection Guides

    Solution Guides

    More Literature

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    SN54LVC541A OCTAL BUFFERS/DRIVERS WITH 3-STATE OUTPUTS BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
    SN74LVC2G74 Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here