SN54LVTH16501 Status: ACTIVE

3.3-V ABT 18-BIT UNIVERSAL BUS TRANSCEIVERS WITH 3-STATE OUTPUTS


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54LVTH16501SN74LVTH16501 
Voltage Nodes(V)3.3, 2.7  3.3, 2.7  
Vcc range(V)2.7 to 3.6   
Output Drive(mA)-24/+48   
No. of Bits18   
LogicTrue   
Static Current5 mA   
tpd max(ns)4.3   
RatingMilitary  Catalog  
Technology FamilyLVT  LVT  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN54LVTH16501

Version Part Number Definition
Catalog SN74LVTH16501 TI's standard catalog product
Enhanced Product SN74LVTH16501-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • SN54ABT162601: 18-Bit Universal Bus Transceivers With 3-State Outputs
  • SN54LVTH18502A: 3.3-V ABT Scan Test Devices With 18-Bit Universal Bus Transceivers
  • SN54LVC646A: OCTAL BUS TRANSCEIVERS AND REGISTERS WITH 3-STATE OUTPUTS

Product Information

Features

  • Members of the Texas Instruments
    Widebus™ Family
  • UBT™ Transceiver Combines D-Type
    Latches and D-Type Flip-Flops for
    Operation in Transparent, Latched, or
    Clocked Mode
  • State-of-the-Art Advanced BiCMOS
    Technology (ABT) Design for 3.3-V
    Operation and Low Static-Power
    Dissipation
  • Support Mixed-Mode Signal Operation (5-V
    Input and Output Voltages With 3.3-V VCC)
  • Support Unregulated Battery Operation
    Down to 2.7 V
  • Typical VOLP (Output Ground Bounce)
    <0.8 V at VCC = 3.3 V, TA = 25°C
  • Ioff and Power-Up 3-State Support Hot
    Insertion
  • Bus Hold on Data Inputs Eliminates the
    Need for External Pullup/Pulldown
    Resistors
  • Distributed VCC and GND Pins Minimize
    High-Speed Switching Noise
  • Flow-Through Architecture Optimizes PCB Layout
  • Latch-Up Performance Exceeds 500 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)

Widebus and UBT are trademarks of Texas Instruments.

Description

The ’LVTH16501 devices are 18-bit universal bus transceivers designed for low-voltage (3.3-V) VCC operation, but with the capability to provide a TTL interface to a 5-V system environment.

Data flow in each direction is controlled by output-enable (OEAB and OEBA), latch-enable (LEAB and LEBA), and clock (CLKAB and CLKBA) inputs. For A-to-B data flow, the devices operate in the transparent mode when LEAB is high. When LEAB is low, the A data is latched if CLKAB is held at a high or low logic level. If LEAB is low, the A data is stored in the latch/flip-flop on the low-to-high transition of CLKAB. When OEAB is high, the outputs are active. When OEAB is low, the outputs are in the high-impedance state.

Data flow for B to A is similar to that of A to B but uses OEBA, LEBA, and CLKBA.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
5962-9677701QXAACTIVE-55 to 125 31.86 | 1kuCFP (WD) | 56 1 | TUBEContact TI Distributor or Sales Office
SNJ54LVTH16501WDACTIVE-55 to 1255962-9677701QXA31.86 | 1kuCFP (WD) | 56 1 | TUBEPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:21 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 6 Weeks5962-9677701QXA
None Reported
View Distributors
TI Lead Time*: 6 WeeksSNJ54LVTH16501WD
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-9677701QXA  TBD A42  N/A for Pkg TypeViewView
SNJ54LVTH16501WD  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN54LVTH16501 Help

Datasheet

Application Notes

View Application Notes for Universal Bus Transceivers (UBTs)

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN54ABT162601 18-Bit Universal Bus Transceivers With 3-State Outputs UNIVERSAL BUS FUNCTIONS-UNIVERSAL BUS TRANSCEIVERS (UBTS) TI customers also evaluated this product.
SN54LVTH18502A 3.3-V ABT Scan Test Devices With 18-Bit Universal Bus Transceivers BOUNDARY SCAN (JTAG) LOGIC-BOUNDARY SCAN (JTAG) BUS DEVICES TI customers also evaluated this product.
SN54LVC646A OCTAL BUS TRANSCEIVERS AND REGISTERS WITH 3-STATE OUTPUTS BUFFERS, DRIVERS AND TRANSCEIVERS-REGISTERED TRANSCEIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here