SN54LVTH374 Status: ACTIVE

Octal Edge-Triggered D-type Flip-Flops With 3-State Outputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54LVTH374SN74LVTH374 
Voltage Nodes(V)3.3, 2.7  3.3, 2.7  
Vcc range(V) 2.7 to 3.6  
Logic True  
Input Level TTL/CMOS  
Output Level LVTTL  
Output Drive(mA) -32/+64  
No. of Bits 8  
Static Current 5  
Technology FamilyLVT  LVT  
RatingMilitary  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN54LVTH374

Version Part Number Definition
Catalog SN74LVTH374 TI's standard catalog product
Enhanced Product SN74LVTH374-EP Supports Defense, Aerospace and Medical Applications

Product Information

Features

  • Support Mixed-Mode Signal Operation (5-V Input and Output Voltages With 3.3-V VCC)
  • Typical VOLP (Output Ground Bounce)
       <0.8 V at VCC = 3.3 V, TA = 25°C
  • Support Unregulated Battery Operation Down to 2.7 V
  • Ioff and Power-Up 3-State Support Hot Insertion
  • Bus Hold on Data Inputs Eliminates the Need for External Pullup/Pulldown Resistors
  • Latch-Up Performance Exceeds 500 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)

Description

These octal flip-flops are designed specifically for low-voltage (3.3-V) VCC operation, but with the capability to provide a TTL interface to a 5-V system environment.

The eight flip-flops of the ’LVTH374 devices are edge-triggered D-type flip-flops. On the positive transition of the clock (CLK) input, the Q outputs are set to the logic levels set up at the data (D) inputs.

A buffered output-enable (OE)\ input can be used to place the eight outputs in either a normal logic state (high or low logic levels) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without need for interface or pullup components.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
5962-9951001Q2AACTIVE-55 to 125 16.29 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
5962-9951001QRAACTIVE-55 to 125 10.63 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
5962-9951001QSAACTIVE-55 to 125 16.72 | 1kuCFP (W) | 20 1 | TUBE Purchase Samples
SNJ54LVTH374FKACTIVE-55 to 1255962-9951001Q2A16.29 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
SNJ54LVTH374JACTIVE-55 to 1255962-9951001QRA10.63 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
SNJ54LVTH374WACTIVE-55 to 1255962-9951001QSA16.72 | 1kuCFP (W) | 20 1 | TUBE Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:21 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 Weeks5962-9951001QSA
AmericasRochester Electronics 7
TI Lead Time*: 12 WeeksSNJ54LVTH374W
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-9951001Q2A  TBD POST-PLATE N/A for Pkg TypeViewView
5962-9951001QRA  TBD A42  N/A for Pkg TypeViewView
5962-9951001QSA  TBD Call TI N/A for Pkg TypeViewView
SNJ54LVTH374FK  TBD POST-PLATE N/A for Pkg TypeViewView
SNJ54LVTH374J  TBD A42  N/A for Pkg TypeViewView
SNJ54LVTH374W  TBD Call TI N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN54LVTH374 Help

Datasheet

Application Notes

View Application Notes for D-Type Flip-Flops

User Guides

Selection Guides

More Literature

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here