|
|
|
|
Other qualified versions of SN54S03
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
These devices contain four independent 2-input-NAND gates. The open-collector outputs require pull-up resistors to perform correctly. They may be connected to other open-collector outputs to implement active-low wired-OR or active-high wired-AND functions. Open-collector devices are often used to generate higher VOH levels. The SN5403, SN54LS03 and SN54S03 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN7403, SN74LS03 and SN74S03 are characterized for operation from 0°C to 70°C.
|
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| JM38510/07002BCA | ACTIVE | -55 to 125 | 20.82 | 1ku | CDIP (J) | 14 | 1 | TUBE | Purchase Samples | |
| SN54S03J | ACTIVE | -55 to 125 | 3.10 | 1ku | CDIP (J) | 14 | 1 | TUBE | Purchase Samples | |
| SNJ54S03FK | ACTIVE | -55 to 125 | 9.57 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | |
| SNJ54S03J | ACTIVE | -55 to 125 | 3.72 | 1ku | CDIP (J) | 14 | 1 | TUBE | Purchase Samples | |
| SNJ54S03W | ACTIVE | -55 to 125 | 13.69 | 1ku | CFP (W) | 14 | 1 | TUBE | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:23 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksJM38510/07002BCA | |||
| Americas | Avnet | 34 | |
| TI Lead Time*: 8 WeeksSN54S03J | |||
| Americas | Arrow | 107 | |
| Avnet | 469 | ||
| Rochester Electronics | 100 | ||
| TI Lead Time*: 8 WeeksSNJ54S03FK | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 WeeksSNJ54S03J | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 WeeksSNJ54S03W | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| JM38510/07002BCA | TBD | A42 | N/A for Pkg Type | View | View |
| SN54S03J | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54S03FK | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| SNJ54S03J | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54S03W | TBD | A42 | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN54S03 
View Application Notes for NAND Gates
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CD54HCT00 | High Speed CMOS Logic Quad 2-Input NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |
| SN74F00 | Quad 2-input positive-NAND gates | GATES-NAND GATES | TI customers also evaluated this product. |
| CD74HCT03 | High Speed CMOS Logic Quad 2-Input NAND Gates with Open Drain | GATES-NAND GATES | TI customers also evaluated this product. |
| SN54AC00-SP | Quadruple 2-Input Positive-NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |
| SN74F20 | Dual 4-input positive-NAND gates | GATES-NAND GATES | TI customers also evaluated this product. |
| SN74HCT00 | Quadruple 2-Input Positive-NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |
| SN54F00 | Quadruple 2-Input Positive-NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |
| SN7438 | Quad 2-input positive-NAND buffers with open collector outputs | GATES-NAND GATES | TI customers also evaluated this product. |
| CD54HCT03 | High Speed CMOS Logic Quad 2-Input NAND Gates with Open Drain | GATES-NAND GATES | TI customers also evaluated this product. |
| SN54S00 | Quadruple 2-Input Positive-NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |
| SN74AHC1G00 | Single 2-Input Positive-NAND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |

No Tags are Available for this Part Number