SN54S124 Status: ACTIVE

Dual Voltage-Controlled Oscillators


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54S124SN74S124 
Voltage Nodes(V)5  5  
RatingMilitary  Catalog  
Technology FamilyS  S  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN54S124

Version Part Number Definition
Catalog SN74S124 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • SN54LS628: Voltage-Controlled Oscillators
  • SN74S124: Dual voltage-controlled oscillators
  • SN54LS629: Voltage-Controlled Oscillators
  • NE555: Single Precision Timer

More Related Products

Product Information

Features

  • Two Independent VCOs in a 16-Pin Package
  • Output Frequency Set by Single External Component:
    • Capacitor for Fixed- or Variable-Frequency Operation
  • Separate Supply Voltage Pins for Isolation of Frequency Control Inputs and Oscillators from Output Circuitry
  • Highly Stable Operation over Specified Temperature and/or Supply Voltage Ranges
  • Typical fmax…85 MHz
    Typical Power Dissipation…525 mW
  • Frequency Spectrum…1 Hz to 60 MHz

Description

The 'S124 features two independent voltage-controlled oscillators (VCO) in a single monolithic chip. The output frequency of each VCO is established by an external capacitor in combination with two voltage-sensitive inputs, one for frequency range and one for frequency control. These inputs can be used to vary the output frequency as shown under typical characteristics. These highly stable oscillators can be set to operate at any frequency typically between 0.12 hertz and 85 megahertz.

While the enable input is low, the output is enabled. While the enable input is high, the output is high.

These devices can operate from a single 5-volt supply. However, one set of supply-voltage and ground pins (VCC and GND) is provided for the enable, synchronization-gating, and output sections, and a separate set ( GND) and is provided for the oscillator and associated frequency-control circuits so that effective isolation can be accomplished in the system.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
SN54S124JACTIVE-55 to 1259.81 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintPurchase Samples
SNJ54S124JACTIVE-55 to 12511.60 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintPurchase Samples
SNJ54S124WACTIVE-55 to 12515.67 | 1kuCFP (W) | 16 1 | TUBE Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:20 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksSN54S124J
None Reported
View Distributors
TI Lead Time*: 8 WeeksSNJ54S124J
None Reported
View Distributors
TI Lead Time*: 8 WeeksSNJ54S124W
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN54S124J  TBD A42  N/A for Pkg TypeViewView
SNJ54S124J  TBD A42  N/A for Pkg TypeViewView
SNJ54S124W  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN54S124 Help

Datasheet

Application Notes

View Application Notes for Phase-Locked-Loops (PLLs) and Oscillators

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN54LS628 Voltage-Controlled Oscillators SPECIALTY LOGIC-PHASE-LOCKED-LOOPS (PLLS) AND OSCILLATORS TI customers also evaluated this product.
SN74S124 Dual voltage-controlled oscillators SPECIALTY LOGIC-PHASE-LOCKED-LOOPS (PLLS) AND OSCILLATORS TI customers also evaluated this product.
SN54LS629 Voltage-Controlled Oscillators SPECIALTY LOGIC-PHASE-LOCKED-LOOPS (PLLS) AND OSCILLATORS TI customers also evaluated this product.
CD74HC7046A High Speed CMOS Logic Phase-Locked Loop with VCO and Lock Detector SPECIALTY LOGIC-PHASE-LOCKED-LOOPS (PLLS) AND OSCILLATORS TI customers also evaluated this product.
NE555 Single Precision Timer CLOCKS AND TIMERS-TIMERS(CT) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here