|
|
|
|
Other qualified versions of SN54S157
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
Description
These monolithic data selectors/multiplexers contain inverters and drivers to supply full on-chip data selection to the four output gates. A separate strobe input is provided. A 4-bit word is selected from one of two sources and is routed to the four outputs. The '157, 'LS157, and 'S157 present true data whereas the 'LS158 and 'S158 present inverted data to minimize propagation delay time.
Device Uses
|
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| JM38510/07903BEA | ACTIVE | -55 to 125 | 27.28 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | |
| JM38510/07903BFA | ACTIVE | -55 to 125 | 18.48 | 1ku | CFP (W) | 16 | 1 | TUBE | Purchase Samples | |
| SN54S157J | ACTIVE | -55 to 125 | 6.09 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | |
| SNJ54S157FK | ACTIVE | -55 to 125 | 22.31 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | |
| SNJ54S157J | ACTIVE | -55 to 125 | 7.19 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | |
| SNJ54S157W | ACTIVE | -55 to 125 | 14.53 | 1ku | CFP (W) | 16 | 1 | TUBE | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:23 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksJM38510/07903BEA | |||
| Americas | Avnet | 8 | |
| TI Lead Time*: 8 WeeksJM38510/07903BFA | |||
| Americas | Avnet | 10 | |
| Rochester Electronics | 47 | ||
| TI Lead Time*: 8 WeeksSN54S157J | |||
| Americas | Arrow | 22 | |
| Avnet | 13 | ||
| Rochester Electronics | 82 | ||
| Europe | Spoerle | 200 | |
| TI Lead Time*: 8 WeeksSNJ54S157FK | |||
| Americas | Rochester Electronics | 23 | |
| TI Lead Time*: 8 WeeksSNJ54S157J | |||
| Americas | Avnet | 45 | |
| Rochester Electronics | 40 | ||
| TI Lead Time*: 8 WeeksSNJ54S157W | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| JM38510/07903BEA | TBD | A42 | N/A for Pkg Type | View | View |
| JM38510/07903BFA | TBD | A42 | N/A for Pkg Type | View | View |
| SN54S157J | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54S157FK | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| SNJ54S157J | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54S157W | TBD | A42 | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN54S157 
View Application Notes for Data Selectors/Multiplexers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CD4521B | CMOS 24-Stage Frequency Divider | SPECIALTY LOGIC-RATE MULTIPLIERS/FREQUENCY DIVIDERS/TIMERS | TI customers also evaluated this product. |
| SN5497 | Synchronous 6-Bit Binary Rate Multipliers | SPECIALTY LOGIC-RATE MULTIPLIERS/FREQUENCY DIVIDERS/TIMERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number