|
|
|
|
Other qualified versions of SN54S163
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
'160, '161, 'LS160A, 'LS161A … SYNCHRONOUS COUNTERS WITH DIRECT CLEAR '162, '163, 'LS162A, 'LS163A, 'S162, 'S163 … FULLY SYNCHRONOUS COUNTERS
Description
These synchronous, presettable counters feature an internal carry look-ahead for application in high-speed counting designs. The '160, '162, 'LS160A, 'LS162A, and 'S162 are decade counters and the '161, '163, 'LS161A, 'LS163A, and 'S163 are 4-bit binary counters. Synchronous operation is provided by having all flip-flops clocked simultaneously so that the outputs change coincident with each other when so instructed by the count-enable inputs and internal gating. This mode of operation eliminates the output counting spikes that are normally associated with asynchronous (ripple clock) counters, however counting spikes may occur on the (RCO) ripple carry output. A buffered clock input triggers the four flip-flops on the rising edge of the clock input waveform. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| SN54S163J | ACTIVE | -55 to 125 | 7.42 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | |
| SNJ54S163FK | ACTIVE | -55 to 125 | 22.31 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | |
| SNJ54S163J | ACTIVE | -55 to 125 | 8.71 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | |
| SNJ54S163W | ACTIVE | -55 to 125 | 14.53 | 1ku | CFP (W) | 16 | 1 | TUBE | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:23 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksSN54S163J | |||
| Americas | Arrow | 25 | |
| Avnet | 44 | ||
| Rochester Electronics | 87 | ||
| Europe | EBV Elektronik | 9 | |
| TI Lead Time*: 8 WeeksSNJ54S163FK | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 WeeksSNJ54S163J | |||
| Americas | Avnet | 49 | |
| TI Lead Time*: 8 WeeksSNJ54S163W | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN54S163J | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54S163FK | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| SNJ54S163J | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54S163W | TBD | A42 | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN54S163 
View Application Notes for Binary Counters
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN54AS161 | Synchronous 4-Bit Binary Counters | COUNTERS-BINARY COUNTERS | TI customers also evaluated this product. |
| SN54LS191 | Synchronous Up/Down Counters With Down/Up Mode Control | COUNTERS-BINARY COUNTERS | TI customers also evaluated this product. |
| SN54LS163A | Synchronous 4-Bit Counters | COUNTERS-BINARY COUNTERS | TI customers also evaluated this product. |
| SN54LS169B | Synchronous 4-Bit Up/Down Binary Counters | COUNTERS-BINARY COUNTERS | TI customers also evaluated this product. |
| SN54LS161A | Synchronous 4-Bit Counters | COUNTERS-BINARY COUNTERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number