SN54S244 Status: ACTIVE

Octal Buffers And Line Drivers With 3-State Outputs


      
         
Alert me about changes<br/>to this product

 SN54S244SN74S244 
Voltage Nodes(V)5  5  
Vcc range(V)4.5 to 5.5  4.75 to 5.25  
Input LevelTTL  TTL  
Output LevelTTL  TTL  
No. of Outputs8  8  
Output Drive(mA) -15/64  
tpd max(ns) 9  
Static Current 170  
LogicTrue  True  
Technology FamilyS  S  
RatingMilitary  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN54S244

Version Part Number Definition
Catalog SN74S244 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • SN54S260: Dual 5-input Positive-NOR Gates
  • SN54LS01: Quadruple 2-Input Positive-NAND Gates With Open-Collector Output
  • SN54LS74A: Dual D-type Positive-Edge-Triggered Flip-Flops With Preset And Clear
  • Product Information

    Features

    • 3-State Outputs Drive Bus Lines or Buffer Memory Address Registers
    • PNP Inputs Reduce DC Loading
    • Hysteresis at Inputs Improves Noise Margins

    Description

    These octal buffers and line drivers are designed specifically to improve both the performance and density of three-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The designer has a choice of selected combinations of inverting and noninverting outputs, symmetrical, active-low output-control (G)\ inputs, and complementary output-control (G and G\) inputs. These devices feature high fan-out, improved fan-in, and 400-mV noise margin. The SN74LS’ and SN74S’ devices can be used to drive terminated lines down to 133 .

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
    SN54S244JACTIVE-55 to 1259.81 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
    SNJ54S244FKACTIVE-55 to 12519.91 | 1kuLCCC (FK) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
    SNJ54S244JACTIVE-55 to 12511.60 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintPurchase Samples
    SNJ54S244WACTIVE-55 to 12518.53 | 1kuCFP (W) | 20 1 | TUBE Purchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 11:24 AM GMT, 26 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 8 WeeksSN54S244J
    AmericasArrow 6
    Rochester Electronics 277
    EuropeEBV Elektronik 10
    TI Lead Time*: 8 WeeksSNJ54S244FK
    None Reported
    View Distributors
    TI Lead Time*: 8 WeeksSNJ54S244J
    AmericasAvnet 39
    EuropeEBV Elektronik 10
    TI Lead Time*: 8 WeeksSNJ54S244W
    None Reported
    View Distributors
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    SN54S244J  TBD A42  N/A for Pkg TypeViewView
    SNJ54S244FK  TBD POST-PLATE N/A for Pkg TypeViewView
    SNJ54S244J  TBD A42  N/A for Pkg TypeViewView
    SNJ54S244W  TBD Call TI N/A for Pkg TypeViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for SN54S244 Help

    Datasheet

    Application Notes

    View Application Notes for Inverting Buffers and Drivers

    User Guides

    Selection Guides

    More Literature

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    SN54S260 Dual 5-input Positive-NOR Gates GATES-NOR GATES TI customers also evaluated this product.
    SN54LS01 Quadruple 2-Input Positive-NAND Gates With Open-Collector Output GATES-NAND GATES TI customers also evaluated this product.
    SN54LS74A Dual D-type Positive-Edge-Triggered Flip-Flops With Preset And Clear FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
    SN74HC244 Octal Buffers And Line Drivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
    DCP010505B Miniature, 1W Isolated Unregulated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
    SN54HC32 Quadruple 2-Input Positive-OR Gates GATES-NOR GATES TI customers also evaluated this product.
    SN54LS273 Octal D-type Flip-Flop With Clear FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here