|
|
|
|
Other qualified versions of SN54S260
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
These devices contain two independent 5-input positive-NOR gates. They perform the Boolean function Y = A + B + C + D + E\ in positive logic. The SN54S260 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74S260 is characterized for operation from 0°C to 70°C.
|
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| SN54S260J | ACTIVE | -55 to 125 | 4.02 | 1ku | CDIP (J) | 14 | 1 | TUBE | Purchase Samples | |
| SNJ54S260FK | ACTIVE | -55 to 125 | 12.78 | 1ku | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | |
| SNJ54S260J | ACTIVE | -55 to 125 | 4.62 | 1ku | CDIP (J) | 14 | 1 | TUBE | Purchase Samples | |
| SNJ54S260W | ACTIVE | -55 to 125 | 14.53 | 1ku | CFP (W) | 14 | 1 | TUBE | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:15 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksSN54S260J | |||
| Americas | Rochester Electronics | 4 | |
| TI Lead Time*: 8 WeeksSNJ54S260FK | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 WeeksSNJ54S260J | |||
| Americas | Avnet | 22 | |
| Europe | EBV Elektronik | 25 | |
| TI Lead Time*: 8 WeeksSNJ54S260W | |||
| Americas | Rochester Electronics | 60 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN54S260J | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54S260FK | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| SNJ54S260J | TBD | A42 | N/A for Pkg Type | View | View |
| SNJ54S260W | TBD | A42 | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN54S260 
View Application Notes for NOR Gates
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN54LS02 | Quadruple 2-Input Positive-NOR Gates | GATES-NOR GATES | TI customers also evaluated this product. |
| SN54HC4002 | Dual 4-Input Positive-NOR Gates | GATES-NOR GATES | TI customers also evaluated this product. |
| SN5425 | Dual 4-Input NOR Gates With Strobe | GATES-NOR GATES | TI customers also evaluated this product. |
| SN5432 | Quadruple 2-Input Positive-OR Gates | GATES-NOR GATES | TI customers also evaluated this product. |
| SN5428 | Quadruple 2-Input Positive-NOR Buffers | GATES-NOR GATES | TI customers also evaluated this product. |
| SN74S260 | Dual 5-input positive-NOR gates | GATES-NOR GATES | TI customers also evaluated this product. |
| SN74ALS805A | Hex 2-Input NOR Drivers | GATES-NOR GATES | TI customers also evaluated this product. |
| SN54LS33 | Quadruple 2-Input Positive-NOR Buffers With Open-Collector | GATES-NOR GATES | TI customers also evaluated this product. |
| CD4025B-MIL | CMOS Triple 3-Input NOR Gate | GATES-NOR GATES | TI customers also evaluated this product. |
| CD4002B | CMOS Dual 4-Input NOR Gate | GATES-NOR GATES | TI customers also evaluated this product. |
| SN54LS01 | Quadruple 2-Input Positive-NAND Gates With Open-Collector Output | GATES-NAND GATES | TI customers also evaluated this product. |
| SN54S244 | Octal Buffers And Line Drivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number