|
|
|
|
Other qualified versions of SN55189
Product InformationFeatures
Description
These devices are monolithic low-power Schottky quadruple line receivers designed to satisfy the requirements of the standard interface between data-terminal equipment and data-communication equipment as defined by TIA/EIA-232-F. A separate response-control (CONT) terminal is provided for each receiver. A resistor or a resistor and bias-voltage source can be connected between this terminal and ground to shift the input threshold levels. An external capacitor can be connected between this terminal and ground to provide input noise filtering. The SN55189 and SN55189A are characterized for operation over the full military temperature range of -55°C to 125°C. The MC1489, MC1489A, SN75189, and SN75189A are characterized for operation from 0°C to 70°C. |
| Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Replaced By | Package | Pins | Footprints | Samples |
| SN55189J | OBSOLETE | -55 to 125 | SN55189AJ | CDIP (J) | 14 | Replaced by SN55189AJ | |
| SNJ55189FK | OBSOLETE | -55 to 125 | SNJ55189AFK | LCCC (FK) | 20 | Replaced by SNJ55189AFK | |
| SNJ55189J | OBSOLETE | -55 to 125 | SNJ55189AJ | CDIP (J) | 14 | Replaced by SNJ55189AJ | |
| Reported Distributor Inventory as of 11:15 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| Call**SNJ55189FK | |||
| Americas | Rochester Electronics | 371 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN55189 

No Tags are Available for this Part Number