SN55189A Status: ACTIVE

Quadruple Line Receiver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN55189ASN75189A 
Data Rate(kbps)>1000  >1000  
Receivers Per Package4  4  
Supply Voltage(s)(V)5.0  5.0  
ICC(Max)(mA)26  26  
Operating Temp Range(Celsius)-55 to 125  0 to 70  
Pin/Package14CDIP, 14CFP, 20LCCC  14PDIP, 14SO, 14SOIC  
Approx. Price (US$) 4.59 | 100u   0.22 | 1ku  
RatingMilitary  Catalog  
FootprintMC1489  MC1489  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN55189A

Version Part Number Definition
Catalog SN75189A TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • SN55188: Quadruple Line Driver
  • SN54LS373: Octal D-Type Transparent Latches with 3-state Outputs
  • SN55451B: Dual Very-High Speed, High-Current Peripheral Drivers
  • SN54LS244: Octal Buffers And Line Drivers With 3-State Outputs

Product Information

Features

  • Input Resistance...3 k to 7 k
  • Input Signal Range...±30 V
  • Operate From Single 5-V Supply
  • Built-In Input Hysteresis (Double Thresholds)
  • Response Control that Provides:
  • Input Threshold Shifting
  • Input Noise Filtering
  • Meet or Exceed the Requirements of TIA/EIA-232-F and ITU Recommendation V.28
  • Fully Interchangeable With MotorolaTM MC1489 and MC1489A

    Motorola is a trademark of Motorola, Incorporated.

Description

These devices are monolithic low-power Schottky quadruple line receivers designed to satisfy the requirements of the standard interface between data-terminal equipment and data-communication equipment as defined by TIA/EIA-232-F. A separate response-control (CONT) terminal is provided for each receiver. A resistor or a resistor and bias-voltage source can be connected between this terminal and ground to shift the input threshold levels. An external capacitor can be connected between this terminal and ground to provide input noise filtering.

The SN55189 and SN55189A are characterized for operation over the full military temperature range of -55°C to 125°C. The MC1489, MC1489A, SN75189, and SN75189A are characterized for operation from 0°C to 70°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
5962-86888022AACTIVE-55 to 125 21.44 | 100uLCCC (FK) | 20 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
5962-8688802CAACTIVE-55 to 125 4.59 | 100uCDIP (J) | 14 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
5962-8688802DAACTIVE-55 to 125 34.72 | 100uCFP (W) | 14 1 | TUBE Download CAD Format for this Symbol Purchase Samples
SN55189AJACTIVE-55 to 125 4.89 | 100uCDIP (J) | 14 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SNJ55189AFKACTIVE-55 to 1255962-86888022A21.44 | 100uLCCC (FK) | 20 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SNJ55189AJACTIVE-55 to 1255962-8688802CA4.59 | 100uCDIP (J) | 14 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SNJ55189AWACTIVE-55 to 1255962-8688802DA34.72 | 100uCFP (W) | 14 1 | TUBE Download CAD Format for this Symbol Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:20 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 Weeks5962-86888022A
AmericasAvnet 37
Rochester Electronics 14
TI Lead Time*: 8 Weeks5962-8688802CA
AmericasArrow 95
Avnet 71
TI Lead Time*: 8 Weeks5962-8688802DA
AmericasRochester Electronics 159
TI Lead Time*: 8 WeeksSN55189AJ
AmericasAvnet 345
Rochester Electronics >1k
EuropeAvnet-SILICA 88
EBV Elektronik 147
Spoerle 100
TI Lead Time*: 8 WeeksSNJ55189AFK
None Reported
View Distributors
TI Lead Time*: 8 WeeksSNJ55189AJ
AmericasRochester Electronics 31
EuropeAvnet-SILICA 25
TI Lead Time*: 8 WeeksSNJ55189AW
AmericasRochester Electronics 32
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-86888022A  TBD POST-PLATE N/A for Pkg TypeViewView
5962-8688802CA  TBD A42  N/A for Pkg TypeViewView
5962-8688802DA  TBD A42  N/A for Pkg TypeViewView
SN55189AJ  TBD A42  N/A for Pkg TypeViewView
SNJ55189AFK  TBD POST-PLATE N/A for Pkg TypeViewView
SNJ55189AJ  TBD A42  N/A for Pkg TypeViewView
SNJ55189AW  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN55189A Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN55188 Quadruple Line Driver INTERFACE-RS-232 TI customers also evaluated this product.
SN54LS373 Octal D-Type Transparent Latches with 3-state Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES TI customers also evaluated this product.
SN55451B Dual Very-High Speed, High-Current Peripheral Drivers OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
SN54LS244 Octal Buffers And Line Drivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here