SN55451B Status: ACTIVE

Dual Very-High Speed, High-Current Peripheral Drivers


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN55451BSN75451B 
Output Voltage(Max)(V)30  30  
Switching Voltage(Max)(V)20  20  
Peak Output Current(mA)500  500  
Drivers Per Package2  2  
Input CompatibilityTTL  TTL  
Delay Time(Typ)(ns)18  18  
Operating Temp Range(Celsius)-55 to 125  0 to 70  
Pin/Package20LCCC, 8CDIP  8PDIP, 8SO, 8SOIC  
Approx. Price (US$) 3.47 | 100u   0.36 | 1ku  
RatingMilitary  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN55451B

Version Part Number Definition
Catalog SN75451B TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • SN75451B: Dual Very-High Speed, High-Current Peripheral Drivers
  • SN75372: Dual MOSFET Drivers
  • SN54LS244: Octal Buffers And Line Drivers With 3-State Outputs

Product Information

Features

PERIPHERAL DRIVERS FOR HIGH-CURRENT SWITCHING AT
VERY HIGH SPEEDS

  • Characterized for Use to 300 mA
  • High-Voltage Outputs
  • No Output Latch-Up at 20 V (After Conducting 300 mA)
  • High-Speed Switching
  • Circuit Flexibility for Varied Applications
  • TTL-Compatible Diode-Clamped Inputs
  • Standard Supply Voltages
  • Plastic DIP (P) With Copper Lead Frame Provides Cooler Operation and Improved Reliability
  • Package Options Include Plastic Small-Outline Packages, Ceramic Chip Carriers, and Standard Plastic and Ceramic 300-mil DIPs

Description

The SN55451B through SN55454B and SN75451B through SN75454B are dual peripheral drivers designed for use in systems that employ TTL logic. This family is functionally interchangeable with and replaces the SN75450 family and the SN75450A family devices manufactured previously. The speed of the devices is equal to that of the SN75450 family, and the parts are designed to ensure freedom from latch-up. Diode-clamped inputs simplify circuit design. Typical applications include high-speed logic buffers, power drivers, relay drivers, lamp drivers, MOS drivers, line drivers, and memory drivers.

The SN55451B/SN75451B, SN55452B/SN75452B, SN55453B/SN75453B, and SN55454B/SN75454B are dual peripheral AND, NAND, OR, and NOR drivers, respectively (assuming positive logic), with the output of the logic gates internally connected to the bases of the npn output transistors.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
77049022AACTIVE-55 to 125 24.30 | 100uLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
7704902PAACTIVE-55 to 125 9.09 | 100uCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
JM38510/12902BPAACTIVE-55 to 125 41.67 | 100uCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN55451BJGACTIVE-55 to 125 3.47 | 100uCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SNJ55451BFKACTIVE-55 to 12577049022A24.30 | 100uLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SNJ55451BJGACTIVE-55 to 1257704902PA9.09 | 100uCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:22 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 Weeks77049022A
AmericasArrow 3
Avnet 11
TI Lead Time*: 8 Weeks7704902PA
None Reported
View Distributors
TI Lead Time*: 8 WeeksJM38510/12902BPA
AmericasArrow 38
Rochester Electronics 95
TI Lead Time*: 8 WeeksSN55451BJG
AmericasArrow 283
Avnet 223
Rochester Electronics 589
EuropeAvnet-SILICA 296
EBV Elektronik 516
Spoerle 25
TI Lead Time*: 8 WeeksSNJ55451BFK
AmericasRochester Electronics 4
EuropeEBV Elektronik 5
TI Lead Time*: 8 WeeksSNJ55451BJG
AmericasArrow 42
Rochester Electronics 154
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
77049022A  TBD POST-PLATE N/A for Pkg TypeViewView
7704902PA  TBD A42  N/A for Pkg TypeViewView
JM38510/12902BPA  TBD A42  N/A for Pkg TypeViewView
SN55451BJG  TBD A42  N/A for Pkg TypeViewView
SNJ55451BFK  TBD POST-PLATE N/A for Pkg TypeViewView
SNJ55451BJG  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN55451B Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN75451B Dual Very-High Speed, High-Current Peripheral Drivers OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
SN75372 Dual MOSFET Drivers OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
SN54LS244 Octal Buffers And Line Drivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here