SN65176B Status: ACTIVE

Differential Bus Transceiver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN65176BSN75176B 
Drivers Per Package1  1  
Receivers Per Package1  1  
Supply Voltage(s)(V)5  5  
ESD(kV)2  2  
Temp Range(C)-40 to 105  0 to 70  
Signaling Rate(Mbps)10  10  
ICC(Max)(mA)70  70  
Fail Safe None  
IsolatedNo  No  
# of TX/RX1 TX / 1 RX  1 TX / 1 RX  
Common Mode Range-7 to 12  -7 to 12  
Number of Nodes32  32  
DuplexHalf  Half  
FootprintSN75176  SN75176  
CommentsIndustry Standard - Half-Duplex Transceiver  Industry Standard - Half-Duplex Transceiver  
Pin/Package8PDIP, 8SOIC  8PDIP, 8SO, 8SOIC  
RatingCatalog  Catalog  
Fault Protection(V)-10 to 15  -10 to 15  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • Bidirectional Transceivers
  • Meet or Exceed the Requirements of ANSI Standards TIA/EIA-422-B and TIA/EIA-485-A and ITU Recommendations V.11 and X.27
  • Designed for Multipoint Transmission on Long Bus Lines in Noisy Environments
  • 3-State Driver and Receiver Outputs
  • Individual Driver and Receiver Enables
  • Wide Positive and Negative Input/Output Bus Voltage Ranges
  • Driver Output Capability . . . ±60 mA Max
  • Thermal Shutdown Protection
  • Driver Positive and Negative Current Limiting
  • Receiver Input Impedance . . . 12 k Min
  • Receiver Input Sensitivity . . . ±200 mV
  • Receiver Input Hysteresis . . . 50 mV Typ
  • Operate From Single 5-V Supply

Description

The SN65176B and SN75176B differential bus transceivers are integrated circuits designed for bidirectional data communication on multipoint bus transmission lines. They are designed for balanced transmission lines and meet ANSI Standards TIA/EIA-422-B and TIA/EIA-485-A and ITU Recommendations V.11 and X.27.

The SN65176B and SN75176B combine a 3-state differential line driver and a differential input line receiver, both of which operate from a single 5-V power supply. The driver and receiver have active-high and active-low enables, respectively, that can be connected together externally to function as a direction control. The driver differential outputs and the receiver differential inputs are connected internally to form differential input/output (I/O) bus ports that are designed to offer minimum loading to the bus when the driver is disabled or VCC = 0.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN65176BDACTIVE-40 to 1050.43 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65176BDE4ACTIVE-40 to 1050.43 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65176BDG4ACTIVE-40 to 1050.43 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65176BDRACTIVE-40 to 1050.40 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN65176BDRE4ACTIVE-40 to 1050.40 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN65176BDRG4ACTIVE-40 to 1050.40 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN65176BPACTIVE-40 to 1050.40 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN65176BPE4ACTIVE-40 to 1050.40 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:19 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksSN65176BD
AmericasArrow 532
Rochester Electronics 724
AsiaFarnell Asia 17
EuropeArrow Northern Europe 265
Avnet-SILICA 30
EBV Elektronik 825
Spoerle 225
TI Lead Time*: 15 WeeksSN65176BDE4
None Reported
View Distributors
TI Lead Time*: 15 WeeksSN65176BDG4
EuropeEBV Elektronik >1k
TI Lead Time*: 15 WeeksSN65176BDR
AmericasRochester Electronics >1k
AsiaWPI 926
EuropeArrow Northern Europe >1k
Arrow Southern Europe >1k
Avnet-SILICA 400
WorldwideMouser Electronics 1
TI Lead Time*: 15 WeeksSN65176BDRE4
AmericasRochester Electronics >1k
TI Lead Time*: 15 WeeksSN65176BDRG4
EuropeEBV Elektronik >1k
TI Lead Time*: 18 WeeksSN65176BP
AmericasArrow 143
Rochester Electronics >1k
AsiaWPI 20
EuropeCompel 947
EBV Elektronik >1k
WorldwideDigiKey >1k
TI Lead Time*: 18 WeeksSN65176BPE4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65176BD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65176BDE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65176BDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65176BDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65176BDRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65176BDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65176BP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
SN65176BPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65176B Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN75176B Differential Bus Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
SN75176A Differential Bus Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
SA555 Precision Timer CLOCKS AND TIMERS-TIMERS(CT) TI customers also evaluated this product.
SN74CBTLV3245A Low-Voltage Octal FET Bus Switch SIGNAL SWITCHES-DIGITAL BUS SWITCHES TI customers also evaluated this product.
TPA6211A1 3.1-W Mono, Fully Differential, Class-AB Audio Amplifier AUDIO AMPLIFIERS-CLASS-AB SPEAKER AMPLIFIERS TI customers also evaluated this product.
TMS320F2809 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
TPS61041 28-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS62260 2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
MSP430F2274 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
TPS40210 Wide Input Range Current Mode Boost Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here