SN65C1168 Status: ACTIVE

Dual Differential Drivers And Receivers


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN65C1167 SN65C1168SN75C1167 SN75C1168 
Drivers Per Package2  2  2  2  
Receivers Per Package2  2  2  2  
Supply Voltage(s)(V) 5  5  5  
ESD(kV)2  2  2  2  
Signaling Rate(Mbps)10  10  10  10  
ICC(Max)(mA)9  9  9  9  
FootprintMC34050  MC34051  MC34050  MC34051  
Temp Range(C)S(-40 to 85)  -40 to 85  0 to 70  0 to 70  
RatingCatalog  Catalog  Catalog  Catalog  
Isolated No    
Operating Temp Range(Celsius)-40 to 85  -40 to 85  0 to 70  0 to 70  
# of TX/RX2 TX / 2 RX  2 TX / 2 RX  2 TX / 2 RX  2 TX / 2 RX  
Pin/Package16SO  16PDIP, 16SO, 16TSSOP  16PDIP, 16SO, 16SSOP  16PDIP, 16SO, 16SSOP, 16TSSOP  
Approx. Price (US$) 2.34 | 1ku   1.35 | 1ku   0.90 | 1ku   0.90 | 1ku  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • SN75C1168: Dual Differential Drivers And Receivers
  • SN75C1167: Dual Differential Drivers And Receivers
  • SN65C1168E: Dual Differential Drivers and Receivers With +/-15-kV IEC ESD Protection
  • TXB0108: 8-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect
  • SN74AVC4T245: 4-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs
  • SN74LVC2G07: Dual Buffer/Driver with Open-Drain Output

Product Information

Features

  • Meet or Exceed Standards TIA/EIA-422-B and
    ITU Recommendation V.11
  • BiCMOS Process Technology
  • Low Supply-Current Requirements: 9 mA Max
  • Low Pulse Skew
  • Receiver Input Impedance . . . 17 k Typ
  • Receiver Input Sensitivity . . . ±200 mV
  • Receiver Common-Mode Input Voltage Range of .7 V to 7 V
  • Operate From Single 5-V Power Supply
  • Glitch-Free Power-Up/Power-Down Protection
  • Receiver 3-State Outputs Active-Low Enable for
    SN65C1167 and SN75C1167 Only
  • Improved Replacements for the MC34050 and MC34051

Description

The SN65C1167, SN75C1167, SN65C1168, and SN75C1168 dual drivers and receivers are integrated circuits designed for balanced transmission lines. The devices meet TIA/EIA-422-B and ITU recommendation V.11.

The SN65C1167 and SN75C1167 combine dual 3-state differential line drivers and 3-state differential line receivers, both of which operate from a single 5-V power supply. The driver and receiver have active-high and active-low enables, respectively, which can be connected together externally to function as direction control. The SN65C1168 and SN75C1168 drivers have individual active-high enables.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN65C1168NACTIVE-40 to 851.35 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65C1168NE4ACTIVE-40 to 851.35 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65C1168NSRACTIVE-40 to 851.35 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65C1168NSRG4ACTIVE-40 to 851.35 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65C1168PWACTIVE-40 to 851.49 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65C1168PWE4ACTIVE-40 to 851.49 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65C1168PWG4ACTIVE-40 to 851.49 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65C1168PWRACTIVE-40 to 851.35 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN65C1168PWRE4ACTIVE-40 to 851.35 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN65C1168PWRG4ACTIVE-40 to 851.35 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:23 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 19 WeeksSN65C1168N
AmericasRochester Electronics >1k
TI Lead Time*: 19 WeeksSN65C1168NE4
None Reported
View Distributors
TI Lead Time*: 17 WeeksSN65C1168NSR
AmericasRochester Electronics >1k
TI Lead Time*: 17 WeeksSN65C1168NSRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN65C1168PW
AmericasAvnet 121
Rochester Electronics 720
AsiaWPI 132
TI Lead Time*: 20 WeeksSN65C1168PWE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN65C1168PWG4
EuropeEBV Elektronik 90
TI Lead Time*: 20 WeeksSN65C1168PWR
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksSN65C1168PWRE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN65C1168PWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65C1168N RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
SN65C1168NE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
SN65C1168NSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C1168NSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C1168PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C1168PWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C1168PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C1168PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C1168PWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C1168PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65C1168 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN75C1168 Dual Differential Drivers And Receivers INTERFACE-RS-422 TI customers also evaluated this product.
SN75C1167 Dual Differential Drivers And Receivers INTERFACE-RS-422 TI customers also evaluated this product.
SN65C1168E Dual Differential Drivers and Receivers With +/-15-kV IEC ESD Protection INTERFACE-RS-422 TI customers also evaluated this product.
TXB0108 8-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74AVC4T245 4-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74LVC2G07 Dual Buffer/Driver with Open-Drain Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS2115A Autoswitching Power Mux POWER MUXES AND CURRENT LIMITED SWITCHES-POWER MUXES TI customers also evaluated this product.
TLV431B Low-Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TXS0102 2-Bit Bidirectional Voltage-Level Translator for Open-Drain Application VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74HC245 Octal Bus Transceivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
PCA9306 Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator I2C (SL)-I2C SPECIAL FUNCTIONS TI customers also evaluated this product.
LMV331 Single General Purpose Low-Voltage Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
SN74LVC2G74 Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here