SN65C3222 Status: ACTIVE

3-V To 5.5-V Multichannel RS-232 Compatible Line Driver/Receiver

      
         
Alert me about changes<br/>to this product

See Also

  • TRSF3222E - The industrial temp device has the SAME FUNCTIONALITY/PINOUT as the compared device but includes enhanced IEC61000-4-2 ESD Protection.

View all related products

Datasheet

Download - PDF Icon
  • 3-V to 5.5-V Multichannel RS-232 Compatible Line Driver/Receiver (Rev. B) (sn65c3222.pdf, 445 KB)
    19 Oct 2004 Download

 SN65C3222SN75C3222 
Data Rate(kbps)1000  1000  
Drivers Per Package2  2  
Receivers Per Package2  2  
Supply Voltage(s)(V)3.3 or 5  3.3 or 5  
ICC(Max)(mA)1  1  
Operating Temp Range(Celsius)-40 to 85  0 to 70  
Pin/Package20SOIC,20SSOP,20TSSOP  20SOIC,20SSOP,20TSSOP  
Approx. Price (US$) 1.44 | 1ku   1.44 | 1ku  
RatingCatalog  Catalog  
FootprintMAX3222  MAX3222  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • SN75C3221: 3-V To 5.5-V Multichannel RS-232 Line Driver/Receiver
  • SN75C3243: 3-V To 5.5-V Multichannel RS-232 Line Driver/Receiver
  • SN65C3232: 3-V To 5.5-V Two Channel RS-232 Compatible Line Driver/Receiver
  • SN75179B: Differential Driver And Receiver Pair
  • SN75ALS174A: Quadruple Differential Line Driver
  • SN65HVD10: 3.3V Differential Transceiver

More Related Products

Product Information

Features

  • Operates With 3-V to 5.5-V VCC Supply
  • Operates up to 1 Mbit/s
  • Low Standby Current ...1 µA Typical
  • External Capacitors ...4 × 0.1 µF
  • Accepts 5-V Logic Input With 3.3-V Supply
  • RS-232 Bus-Pin ESD Protection Exceeds ±15 kV Using Human-Body Model (HBM)
  • Applications
    • Battery-Powered Systems, PDAs, Notebooks, Laptops, Palmtop PCs, and Hand-Held Equipment

Description

The SN65C3222 and SN75C3222 consist of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). The devices provide the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. The devices operate at data signaling rates up to 1 Mbit/s and a driver output slew rate of 24 V/µs to 150 V/µs.

The SN65C3222 and SN75C3222 can be placed in the power-down mode by setting PWRDOWN\ low, which draws only 1 µA from the power supply. When the devices are powered down, the receivers remain active while the drivers are placed in the high-impedance state. Also, during power down, the onboard charge pump is disabled, V+ is lowered to VCC, and V– is raised toward GND. Receiver outputs also can be placed in the high-impedance state by setting EN\ high.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN65C3222DBPREVIEW-40 to 85 SSOP (DB) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
SN65C3222DBG4PREVIEW-40 to 85 SSOP (DB) | 20 View 70 | TUBE  Not Available
SN65C3222DBRACTIVE-40 to 851.44 | 1kuSSOP (DB) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65C3222DBRE4ACTIVE-40 to 851.44 | 1kuSSOP (DB) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65C3222DBRG4ACTIVE-40 to 851.44 | 1kuSSOP (DB) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65C3222DWACTIVE-40 to 851.44 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65C3222DWE4ACTIVE-40 to 851.44 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65C3222DWG4ACTIVE-40 to 851.44 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65C3222DWRACTIVE-40 to 851.44 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65C3222DWRE4ACTIVE-40 to 851.44 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65C3222DWRG4ACTIVE-40 to 851.44 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65C3222PWACTIVE-40 to 851.44 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65C3222PWE4ACTIVE-40 to 851.44 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65C3222PWG4ACTIVE-40 to 851.44 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65C3222PWRACTIVE-40 to 851.44 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65C3222PWRE4ACTIVE-40 to 851.44 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65C3222PWRG4ACTIVE-40 to 851.44 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
SN65C3222DBRAs of 8:44 AM GMT, 05 Oct 2008As of 8:44 AM GMT, 05 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 2000* 206 | 13 Oct 5 Weeks AmericasDigiKey >1k
  AsiaWPI >1k
SN65C3222DBRE4As of 8:44 AM GMT, 05 Oct 2008As of 8:44 AM GMT, 05 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 2000* 206 | 13 Oct 5 Weeks None Reported
View Distributors
   
SN65C3222DBRG4As of 8:44 AM GMT, 05 Oct 2008As of 8:44 AM GMT, 05 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 2000* 206 | 13 Oct 5 Weeks None Reported
View Distributors
   
SN65C3222DWAs of 8:44 AM GMT, 05 Oct 2008As of 8:44 AM GMT, 05 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 2100*  5 Weeks AmericasRochester Electronics >1k
SN65C3222DWE4As of 8:44 AM GMT, 05 Oct 2008As of 8:44 AM GMT, 05 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 2100* 5 WeeksNone Reported
View Distributors
   
SN65C3222DWG4As of 8:44 AM GMT, 05 Oct 2008As of 8:44 AM GMT, 05 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 2100* 5 WeeksNone Reported
View Distributors
   
SN65C3222DWRAs of 8:44 AM GMT, 05 Oct 2008As of 8:44 AM GMT, 05 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 2000 | 20 Oct 5 Weeks AmericasDigiKey >1k
  Mouser Electronics >1k
  Rochester Electronics >1k
  AsiaWPI >1k
SN65C3222DWRE4As of 8:44 AM GMT, 05 Oct 2008As of 8:44 AM GMT, 05 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 2000 | 20 Oct 5 Weeks None Reported
View Distributors
   
SN65C3222DWRG4As of 8:44 AM GMT, 05 Oct 2008As of 8:44 AM GMT, 05 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 2000 | 20 Oct 5 Weeks None Reported
View Distributors
   
SN65C3222PWAs of 8:44 AM GMT, 05 Oct 2008As of 8:44 AM GMT, 05 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 350* 4900 | 20 Oct 5 Weeks AmericasMouser Electronics 325
SN65C3222PWE4As of 8:44 AM GMT, 05 Oct 2008As of 8:44 AM GMT, 05 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 350* 4900 | 20 Oct 5 Weeks None Reported
View Distributors
   
SN65C3222PWG4As of 8:44 AM GMT, 05 Oct 2008As of 8:44 AM GMT, 05 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 350* 4900 | 20 Oct 5 Weeks None Reported
View Distributors
   
SN65C3222PWRAs of 8:44 AM GMT, 05 Oct 2008As of 8:44 AM GMT, 05 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0*  9 Weeks AmericasAvnet >1k
  DigiKey 735
  Mouser Electronics >1k
  Rochester Electronics >1k
SN65C3222PWRE4As of 8:44 AM GMT, 05 Oct 2008As of 8:44 AM GMT, 05 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 9 WeeksNone Reported
View Distributors
   
SN65C3222PWRG4As of 8:44 AM GMT, 05 Oct 2008As of 8:44 AM GMT, 05 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 9 WeeksNone Reported
View Distributors
   
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65C3222DB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C3222DBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C3222DBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C3222DBRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C3222DBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C3222DW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C3222DWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C3222DWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C3222DWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C3222DWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C3222DWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C3222PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C3222PWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C3222PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C3222PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C3222PWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C3222PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.