SN65C3243 Status: ACTIVE

3-V To 5.5-V Multichannel RS-232 Line Driver/Receiver


      
         
Alert me about changes<br/>to this product

See Also

  • TRSF3243 - The industrial temp version is an EXACT EQUIVALENT in functionality and parametrics to the compared device.
 SN65C3243SN75C3243 
Data Rate(kbps)1000  1000  
Drivers Per Package3  3  
Receivers Per Package5  5  
ESD HBM(kV)+/-15  +/-15  
Supply Voltage(s)(V)3.3 or 5.0  3.3 or 5.0  
ICC(Max)(mA)1  1  
Operating Temp Range(Celsius)-40 to 85  0 to 70  
Pin/Package28SOIC, 28SSOP, 28TSSOP  28SOIC, 28SSOP, 28TSSOP  
Approx. Price (US$) 1.62 | 1ku   1.10 | 1ku  
RatingCatalog  Catalog  
FootprintMAX3243  MAX3243  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • MAX3243E: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection
  • MAX3232: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver
  • SN74AHC1G04: Single Inverter Gate
  • TVP5150AM1: Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector
  • TPA6017A2: Stereo, Cost Effective, Class-AB Audio Amplifier

Product Information

Features

  • Operates With 3-V to 5.5-V VCC Supply
  • Always-Active Noninverting Receiver Output (ROUT2B)
  • Low Standby Current . . . 1 µA Typ
  • External Capacitors . . . 4 × 0.1 µF
  • Accepts 5-V Logic Input With 3.3-V Supply
  • Inter-Operable With SN65C3238, SN75C3238
  • Supports Operation From 250 kbit/s to
    1 Mbit/s
  • RS-232 Bus-Pin ESD Protection Exceeds
    ±15 kV Using Human-Body Model (HBM)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • APPLICATIONS
    • Battery-Powered Systems
    • PDAs
    • Notebooks
    • Laptops
    • Palmtop PCs
    • Hand-Held Equipment

DESCRIPTION/ORDERING INFORMATION

The SN65C3243 and SN75C3243 consist of three line drivers, five line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). This device provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. In addition, this device includes an always-active noninverting output (ROUT2B), which allows applications using the ring indicator to transmit data while the device is powered down. The device operates at data signaling rates up to 1 Mbit/s and an increased slew-rate range of 24 V/µs to 150 V/µs.

Flexible control options for power management are available when the serial port is inactive. The auto-powerdown feature functions when FORCEON is low and FORCEOFF is high. During this mode of operation, if the device does not sense a valid RS-232 signal, the driver outputs are disabled. If FORCEOFF is set low, both drivers and receivers (except ROUT2B) are shut off, and the supply current is reduced to 1 µA. Disconnecting the serial port or turning off the peripheral drivers causes the auto-powerdown condition to occur.

Auto-powerdown can be disabled when FORCEON and FORCEOFF are high and should be done when driving a serial mouse. With auto-powerdown enabled, the device is activated automatically when a valid signal is applied to any receiver input. The INVALID output is used to notify the user if an RS-232 signal is present at any receiver input. INVALID is high (valid data) if any receiver input voltage is greater than 2.7 V or less than –2.7 V or has been between –0.3 V and 0.3 V for less than 30 µs. INVALID is low (invalid data) if all receiver input voltages are between –0.3 V and 0.3 V for more than 30 µs. Refer to Figure 5 for receiver input levels.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN65C3243DBRACTIVE-40 to 851.62 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65C3243DBRE4ACTIVE-40 to 851.62 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65C3243DBRG4ACTIVE-40 to 851.62 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65C3243DWACTIVE-40 to 851.62 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65C3243DWE4ACTIVE-40 to 851.62 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65C3243DWG4ACTIVE-40 to 851.62 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65C3243DWRACTIVE-40 to 851.62 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65C3243DWRE4ACTIVE-40 to 851.62 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65C3243DWRG4ACTIVE-40 to 851.62 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65C3243PWACTIVE-40 to 851.78 | 1kuTSSOP (PW) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65C3243PWE4ACTIVE-40 to 851.78 | 1kuTSSOP (PW) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65C3243PWG4ACTIVE-40 to 851.78 | 1kuTSSOP (PW) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65C3243PWRACTIVE-40 to 851.62 | 1kuTSSOP (PW) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65C3243PWRE4ACTIVE-40 to 851.62 | 1kuTSSOP (PW) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65C3243PWRG4ACTIVE-40 to 851.62 | 1kuTSSOP (PW) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:14 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksSN65C3243DBR
WorldwideMouser Electronics 705
TI Lead Time*: 18 WeeksSN65C3243DBRE4
None Reported
View Distributors
TI Lead Time*: 18 WeeksSN65C3243DBRG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksSN65C3243DW
AmericasAvnet 230
Rochester Electronics 320
AsiaFarnell Asia 30
WPI 57
EuropeFarnell 30
WorldwideDigiKey  Available
Mouser Electronics 251
TI Lead Time*: 18 WeeksSN65C3243DWE4
WorldwideDigiKey  Available
Mouser Electronics 268
TI Lead Time*: 18 WeeksSN65C3243DWG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksSN65C3243DWR
AmericasRochester Electronics >1k
WorldwideDigiKey 781
TI Lead Time*: 14 WeeksSN65C3243DWRE4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksSN65C3243DWRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN65C3243PW
AsiaWPI 55
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN65C3243PWE4
WorldwideDigiKey  Available
Mouser Electronics 32
TI Lead Time*: 20 WeeksSN65C3243PWG4
AsiaFarnell Asia 72
EuropeFarnell 72
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN65C3243PWR
EuropeEBV Elektronik 1k
WorldwideDigiKey >1k
Mouser Electronics 541
TI Lead Time*: 20 WeeksSN65C3243PWRE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN65C3243PWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65C3243DBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C3243DBRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C3243DBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C3243DW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C3243DWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C3243DWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C3243DWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C3243DWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C3243DWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C3243PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C3243PWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C3243PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C3243PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C3243PWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65C3243PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65C3243 Help

Datasheet

Errata

Part # Name Product Family Comments
TRSF3243   3-V to 5.5-V Multichannel RS-232 Compatible Line Driver/Receiver   INTERFACE - RS-232   The industrial temp version is an EXACT EQUIVALENT in functionality and parametrics to the compared device.  
Customers Who Evaluated This Product Also Evaluated...
MAX3243E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
SN74AHC1G04 Single Inverter Gate LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TPA6017A2 Stereo, Cost Effective, Class-AB Audio Amplifier AUDIO AMPLIFIERS-CLASS-AB SPEAKER AMPLIFIERS TI customers also evaluated this product.
NE555 Single Precision Timer CLOCKS AND TIMERS-TIMERS(CT) TI customers also evaluated this product.
SN74LVC244A Octal Buffer/Driver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
CC2530 Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
SN74LVC4245A Octal Bus Transceiver And 3.3-V To 5-V Shifter With 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TPS79301 Single Output LDO, 200mA, Adj.(1.2 to 5.5V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TL431B Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
SN74LVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here