|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The SN65EL16 is a differential PECL/ECL receiver with PECL/ECL output. The device includes circuitry to hold Q to a low logic level when the inputs are in an open condition. The VBB pin is a reference voltage output for the device. When the device is used in the single-ended mode, the unused input should be tied to VBB. This reference voltage can also be used to bias the input when it is ac coupled. When the VBB pin is used, place a 0.01-µF decoupling capacitor between VCC and VBB. Also, limit the sink/source current to <0.5 mA to VBB. Leave VBB open when it is not used. The SN65EL11 is housed in an industry-standard SOIC-8 package and is also available in a TSSOP-8 package. |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| SN65EL16D | ACTIVE | -40 to 85 | 2.75 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |
| SN65EL16DGK | ACTIVE | -40 to 85 | 2.75 | 1ku | MSOP (DGK) | 8 | View | 80 | TUBE | |
| SN65EL16DGKR | ACTIVE | -40 to 85 | 2.50 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples |
| SN65EL16DR | ACTIVE | -40 to 85 | 2.50 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:23 AM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN65EL16D | |||
| Americas | Arrow | 300 | |
| Newark | 150 | ||
| Asia | Farnell Asia | 150 | |
| WPI | 665 | ||
| Worldwide | DigiKey | 733 | |
| Mouser Electronics | 150 | ||
| TI Lead Time*: 14 WeeksSN65EL16DGK | |||
| Asia | WPI | 320 | |
| Worldwide | DigiKey | 718 | |
| TI Lead Time*: 20 WeeksSN65EL16DGKR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksSN65EL16DR | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN65EL16D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65EL16DGK | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65EL16DGKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65EL16DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN65EL16 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN65ELT22 | 5V Dual TTL to Differential PECL Translator | LVDS/M-LVDS/ECL/CML-PECL PHYS | TI customers also evaluated this product. |
| TPS60250 | High Efficiency Charge Pump for 7 WLEDs with I2C Interface | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| SN74AVC16T245 | 16-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number