Operating Range: VCC = 4.2 V to 5.7 V With GND = 0 V
Flow-Through Pinout Enables Easy Layout
Built-In Temperature Compensation
Drop-In Compatible With MC10ELT20, MC100ELT20
APPLICATIONS
Data and Clock Transmission Over Backplane
Signaling Level Conversion for Clock or Data
Description
The SN65ELT20 is a TTL-to-differential PECL translator. It operates on a 5-V supply and ground only. The output is undetermined when the inputs are left floating. The low output skew makes the device an ideal solution for clock or data signal translation.
The SN65ELT20 is housed in an industry-standard SOIC-8 package and is also available in a TSSOP-8 package.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 11:22 AM GMT, 24 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.