SN65ELT21 Status: ACTIVE

5V PECL to TTL Translator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN65ELT21
Supply Voltage(s)(V)5  
Operating Temp Range(Celsius)-40 to 85  
Signaling Rate(Mbps)400  
No. of Tx1  
No. of Rx1  
Input SignalTTL  
Output SignalTTL  
Pin/Package8MSOP, 8SOIC  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN65ELT20: 5V TTL to Differential PECL Translator
  • SN65EPT22: 3.3 V Dual LVTTL/LVCMOS to Differential LVPECL Buffer

Product Information

Features

  • 3ns (TYP) Propagation Delay
  • Operating Range: VCC = 4.2 V to 5.7 V with GND = 0 V
  • 24-mA TTL Output
  • Deterministic Output Value for Open Input Conditions or When Inputs < 1.3 V
  • Built-In Temperature Compensation
  • Drop-In Compatible to the MC10ELT21, MC100ELT21
  • APPLICATIONS
    • Data and Clock Transmission Over Backplane
    • Signaling Level Conversion for Clock or Data

Description

The SN65ELT21 is a differential PECL-to-TTL translator. It operates on +5-V supply and ground only. The device includes circuitry to maintain Q to a low logic level when inputs are in an open condition or < 1.3 V.

The VBB pin is a reference voltage output for the device. When the device is used in single-ended mode, the unused input should be tied to VBB. This reference voltage can also be used to bias the input when it is ac coupled. When it is used, place a 0.01µF decoupling capacitor between VCC and VBB. Also limit the sink/source current to < 0.5 mA to VBB. Leave VBB open when it is not used.

The SN65ELT21 is housed in an industry standard SOIC-8 package and is also available in an optional TSSOP-8 package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
SN65ELT21DACTIVE-40 to 852.20 | 1kuSOIC (D) | 8 View 75 | TUBE
SN65ELT21DGKACTIVE-40 to 852.20 | 1kuMSOP (DGK) | 8 View 80 | TUBE
SN65ELT21DGKRACTIVE-40 to 852.00 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&RPurchase Samples
SN65ELT21DRACTIVE-40 to 852.00 | 1kuSOIC (D) | 8 View 2500 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:19 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN65ELT21D
AmericasArrow 150
Avnet 150
EuropeAvnet-SILICA 150
EBV Elektronik 75
Spoerle 150
WorldwideDigiKey >1k
Mouser Electronics 150
TI Lead Time*: 14 WeeksSN65ELT21DGK
WorldwideDigiKey 670
TI Lead Time*: 20 WeeksSN65ELT21DGKR
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN65ELT21DR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65ELT21D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65ELT21DGK RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65ELT21DGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65ELT21DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65ELT21 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN65ELT20 5V TTL to Differential PECL Translator LVDS/M-LVDS/ECL/CML-PECL PHYS TI customers also evaluated this product.
SN65EPT22 3.3 V Dual LVTTL/LVCMOS to Differential LVPECL Buffer LVDS/M-LVDS/ECL/CML-PECL PHYS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here