SN65ELT23 Status: ACTIVE

5V Dual Differential PECL Buffer to TTL Translator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN65ELT23
Supply Voltage(s)(V)5  
Operating Temp Range(Celsius)-40 to 85  
Signaling Rate(Mbps)500  
No. of Tx2  
No. of Rx2  
Input SignalLVPECL  
Output SignalLVTTL  
Pin/Package8MSOP, 8SOIC  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN65ELT21: 5V PECL to TTL Translator
  • SN65ELT22: 5V Dual TTL to Differential PECL Translator
  • SN65LVELT23: 3.3V Dual Differential LVPECL Buffer to LVTTL Translator
  • SN74LVC2G04: Dual Inverter
  • LMV321: Single Low-Voltage Rail-to-Rail Output Operational Amplifier
  • TPS73525: Single Output LDO, 500mA, Fixed(2.5V), Low Quiescent Current, Low Noise, High PSRR

Product Information

Features

  • Dual 5-V Differential PECL-to-TTL Buffer
  • 24-mA TTL Ouputs
  • Operating Range
    • PECL VCC = 4.75 V to 5.25 V with GND = 0 V
  • Support for Clock Frequencies of 250 MHz (TYP)
  • 3.5-ns Typical Propagation Delay
  • Output Default Low with Inputs Left Open or <1.3 V
  • Internal Input 50-k Pull-Down Resistor
  • Built-In Temperature Compensation
  • Drop-In Compatible to the MC100ELT23
  • APPLICATIONS
    • Data and Clock Transmission Over Backplane
    • Signaling Level Conversion for Clock or Data

Description

The SN65ELT23 is a low power dual PECL-to-TTL translator device. The device includes circuitry to maintain a known logic low level when inputs are in an open condition. The SN65ELT23 is housed in an industry standard SOIC-8 package and is also available in an optional TSSOP-8 package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
SN65ELT23DACTIVE-40 to 852.20 | 1kuSOIC (D) | 8 View 75 | TUBE
SN65ELT23DGKACTIVE-40 to 852.20 | 1kuMSOP (DGK) | 8 View 80 | TUBE
SN65ELT23DGKRACTIVE-40 to 852.00 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&RPurchase Samples
SN65ELT23DRACTIVE-40 to 852.00 | 1kuSOIC (D) | 8 View 2500 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:19 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN65ELT23D
AmericasArrow 150
Avnet 150
AsiaWPI 70
EuropeAvnet-SILICA 150
EBV Elektronik 75
Spoerle 150
WorldwideDigiKey >1k
Mouser Electronics 131
TI Lead Time*: 14 WeeksSN65ELT23DGK
WorldwideDigiKey 700
TI Lead Time*: 20 WeeksSN65ELT23DGKR
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN65ELT23DR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65ELT23D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65ELT23DGK RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65ELT23DGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65ELT23DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65ELT23 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN65ELT21 5V PECL to TTL Translator LVDS/M-LVDS/ECL/CML-PECL PHYS TI customers also evaluated this product.
SN65ELT22 5V Dual TTL to Differential PECL Translator LVDS/M-LVDS/ECL/CML-PECL PHYS TI customers also evaluated this product.
SN65LVELT23 3.3V Dual Differential LVPECL Buffer to LVTTL Translator LVDS/M-LVDS/ECL/CML-PECL PHYS TI customers also evaluated this product.
SN74LVC2G04 Dual Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
LMV321 Single Low-Voltage Rail-to-Rail Output Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TPS73525 Single Output LDO, 500mA, Fixed(2.5V), Low Quiescent Current, Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
CDC5801A Low Jitter Clock Multiplier & Divider w/Programmable Delay & Phase Alignment PLL BUFFERS-PHASE ALIGNER TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
CDCVF2505 PLL Clock Driver for Synch. DRAM & Gen. Purp. Apps W/Spread Spectrum Compatibility, Power Down Mode 0 DELAY PLL-SINGLE ENDED TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here