SN65EPT22 Status: ACTIVE

3.3 V Dual LVTTL/LVCMOS to Differential LVPECL Buffer


      
         
Alert me about changes<br/>to this product

 SN65EPT22
Supply Voltage(s)(V)5  
Operating Temp Range(Celsius)-40 to 85  
Signaling Rate(Mbps)4000  
No. of Tx1  
No. of Rx1  
Input SignalTTL  
Output SignalPECL  
Pin/Package8MSOP, 8SOIC  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN65LVELT22: 3.3V Dual LVTTL to Differential LVPECL Translator
  • SN65ELT21: 5V PECL to TTL Translator

Product Information

Features

  • Dual 3.3V LVTTL to LVPECL Buffer
  • Operating Range
    • LVPECL VCC = 3.0 V to 3.6 V With
      GND = 0 V
  • Support for Clock Frequencies to 2.0 GHz (typ)
  • 420 ps Typical Propagation Delay
  • Deterministic HIGH Output Value for Open Input Conditions
  • Built-in Temperature Compensation
  • Drop in Compatible to MC100ELT23
  • PNP Single Ended Inputs for Minimal Loading
  • APPLICATIONS
    • Data and Clock Transmission Over Backplane
    • Signaling Level Conversion

Description

The SN65EPT22 is a low power dual LVTTL to LVPECL translator device. The device includes circuitry to maintain known logic HIGH level when inputs are in open condition. The SN65EPT22 is housed in an industry standard SOIC-8 package and is also available in TSSOP-8 package option.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
SN65EPT22DACTIVE-40 to 853.85 | 1kuSOIC (D) | 8 View 75 | TUBE
SN65EPT22DGKACTIVE-40 to 853.85 | 1kuMSOP (DGK) | 8 View 80 | TUBE
SN65EPT22DGKRACTIVE-40 to 853.50 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&RPurchase Samples
SN65EPT22DRACTIVE-40 to 853.50 | 1kuSOIC (D) | 8 View 2500 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:19 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN65EPT22D
AmericasArrow 300
Avnet 150
Newark 75
AsiaFarnell Asia 75
WPI 725
EuropeArrow Northern Europe 300
Avnet-SILICA 150
EBV Elektronik 150
Spoerle 300
WorldwideDigiKey >1k
Mouser Electronics 75
TI Lead Time*: 14 WeeksSN65EPT22DGK
AsiaWPI 286
WorldwideDigiKey 694
TI Lead Time*: 20 WeeksSN65EPT22DGKR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN65EPT22DR
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65EPT22D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65EPT22DGK RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65EPT22DGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65EPT22DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65EPT22 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN65LVELT22 3.3V Dual LVTTL to Differential LVPECL Translator LVDS/M-LVDS/ECL/CML-PECL PHYS TI customers also evaluated this product.
SN65ELT21 5V PECL to TTL Translator LVDS/M-LVDS/ECL/CML-PECL PHYS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here