SN65HVD06 Status: ACTIVE

High-Output RS-485 Transceiver


      
         
Alert me about changes<br/>to this product

See Also

View all related products


Datasheet

Download - PDF Icon

 SN65HVD06SN75HVD06 
Drivers Per Package1  1  
Receivers Per Package1  1  
Supply Voltage(s)(V)5  5  
ESD(kV)16  16  
Temp Range(C)-40 to 85  0 to 70  
Signaling Rate(Mbps)10  10  
ICC(Max)(mA)15  15  
Fail SafeIdle, Open, Short  Open, Short  
IsolatedNo  No  
# of TX/RX1 TX / 1 RX  1 TX / 1 RX  
Common Mode Range-7 to 12  -7 to 12  
Number of Nodes256  256  
DuplexHalf  Half  
FootprintSN75176  SN75176  
CommentsHigh Output Transceiver - 10 Mbps  High Output Transceiver - 10 Mbps  
Pin/Package8PDIP, 8SOIC  8PDIP, 8SOIC  
RatingCatalog  Catalog  
Fault Protection(V)-9 to 14  -9 to 14  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • SN65HVD07: High-Output RS-485 Transceiver
  • SN75176B: Differential Bus Transceiver
  • OPA277: High Precision Operational Amplifiers

Product Information

Features

  • Minimum Differential Output Voltage of 2.5 V Into a 54- Load
  • Open-Circuit, Short-Circuit, and Idle-Bus Failsafe Receiver
  • 1/8th Unit-Load Option Available (Up to 256 Nodes on the Bus)
  • Bus-Pin ESD Protection Exceeds 16 kV HBM
  • Driver Output Slew Rate Control Options
  • Electrically Compatible With ANSI TIA/EIA-485-A Standard
  • Low-Current Standby Mode: 1 µA Typical
  • Glitch-Free Power-Up and Power-Down Protection for Hot-Plugging Applications
  • Pin Compatible With Industry Standard SN75176
  • APPLICATIONS
    • Data Transmission Over Long or Lossy Lines or Electrically Noisy Environments
    • Profibus Line Interface
    • Industrial Process Control Networks
    • Point-of-Sale (POS) Networks
    • Electric Utility Metering
    • Building Automation
    • Digital Motor Control
  • Description

    The SN65HVD05, SN75HVD05, SN65HVD06, SN75HVD06, SN65HVD07, and SN75HVD07 combine a 3-state differential line driver and differential line receiver. They are designed for balanced data transmission and interoperate with ANSI TIA/EIA-485-A and ISO 8482E standard-compliant devices. The driver is designed to provide a differential output voltage greater than that required by these standards for increased noise margin. The drivers and receivers have active-high and active-low enables respectively, which can be externally connected together to function as direction control.

    The driver differential outputs and receiver differential inputs connect internally to form a differential input/ output (I/O) bus port that is designed to offer minimum loading to the bus whenever the driver is disabled or not powered.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    SN65HVD06DACTIVE-40 to 851.70 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    SN65HVD06DG4ACTIVE-40 to 851.70 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    SN65HVD06DRACTIVE-40 to 851.55 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    SN65HVD06DRG4ACTIVE-40 to 851.55 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    SN65HVD06PACTIVE-40 to 851.70 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    SN65HVD06PE4ACTIVE-40 to 851.70 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 11:21 AM GMT, 24 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksSN65HVD06D
    AmericasAvnet 40
    AsiaFarnell Asia 20
    WPI 73
    EuropeArrow Northern Europe 226
    Avnet-SILICA 50
    WorldwideDigiKey 75
    TI Lead Time*: 20 WeeksSN65HVD06DG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksSN65HVD06DR
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksSN65HVD06DRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 14 WeeksSN65HVD06P
    AmericasNewark 200
    Rochester Electronics 313
    AsiaFarnell Asia 217
    WPI 93
    EuropeFarnell 199
    WorldwideDigiKey 20
    TI Lead Time*: 14 WeeksSN65HVD06PE4
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    SN65HVD06D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN65HVD06DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN65HVD06DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN65HVD06DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN65HVD06P RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    SN65HVD06PE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for SN65HVD06 Help

    Datasheet

    Application Notes

    Part # Name Product Family Comments
    SN65HVD05   High-Output RS-485 Transceiver   INTERFACE - RS-485   Signaling Rate: 32Mbps with 5V  
    SN65HVD07   High-Output RS-485 Transceiver   INTERFACE - RS-485   Signaling Rate: 1Mbps with 5V  
    SN65HVD11   3.3V Differential Transceiver   INTERFACE - RS-485   Signaling Rate: 10Mbps with 3.3V  
    SN65HVD10   3.3V Differential Transceiver   INTERFACE - RS-485   Signaling Rate: 32Mbps with 3.3V  
    SN65HVD12   3.3V Differential Transceiver   INTERFACE - RS-485   Signaling Rate: 1Mbps with 3.3V  
    Customers Who Evaluated This Product Also Evaluated...
    SN65HVD07 High-Output RS-485 Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
    SN75176B Differential Bus Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
    OPA277 High Precision Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here