|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures Load
Description
The SN65HVD05, SN75HVD05, SN65HVD06, SN75HVD06, SN65HVD07, and SN75HVD07 combine a 3-state differential line driver and differential line receiver. They are designed for balanced data transmission and interoperate with ANSI TIA/EIA-485-A and ISO 8482E standard-compliant devices. The driver is designed to provide a differential output voltage greater than that required by these standards for increased noise margin. The drivers and receivers have active-high and active-low enables respectively, which can be externally connected together to function as direction control. The driver differential outputs and receiver differential inputs connect internally to form a differential input/ output (I/O) bus port that is designed to offer minimum loading to the bus whenever the driver is disabled or not powered. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN65HVD07D | ACTIVE | -40 to 85 | 1.65 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| SN65HVD07DG4 | ACTIVE | -40 to 85 | 1.65 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| SN65HVD07DR | ACTIVE | -40 to 85 | 1.50 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| SN65HVD07DRG4 | ACTIVE | -40 to 85 | 1.50 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| SN65HVD07P | ACTIVE | -40 to 85 | 1.65 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | Contact TI Distributor or Sales Office | ||
| SN65HVD07PE4 | ACTIVE | -40 to 85 | 1.65 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | Contact TI Distributor or Sales Office | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:21 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN65HVD07D | |||
| Asia | Farnell Asia | 109 | |
| WPI | 118 | ||
| Europe | Farnell | 109 | |
| TI Lead Time*: 20 WeeksSN65HVD07DG4 | |||
| Europe | EBV Elektronik | >1k | |
| TI Lead Time*: 20 WeeksSN65HVD07DR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksSN65HVD07DRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 14 WeeksSN65HVD07P | |||
| Americas | Rochester Electronics | 845 | |
| Asia | WPI | 64 | |
| Worldwide | DigiKey | 102 | |
| TI Lead Time*: 14 WeeksSN65HVD07PE4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN65HVD07D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD07DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD07DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD07DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD07P | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN65HVD07PE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN65HVD07 
| Part # | Name | Product Family | Comments |
| SN65HVD06 | High-Output RS-485 Transceiver | INTERFACE - RS-485 | Signaling Rate: 10Mbps with 5V |
| SN65HVD05 | High-Output RS-485 Transceiver | INTERFACE - RS-485 | Signaling Rate: 32Mbps with 5V |
| SN65HVD12 | 3.3V Differential Transceiver | INTERFACE - RS-485 | Signaling Rate: 1Mbps with 3.3V |
| SN65HVD11 | 3.3V Differential Transceiver | INTERFACE - RS-485 | Signaling Rate: 10Mbps with 3.3V |
| SN65HVD10 | 3.3V Differential Transceiver | INTERFACE - RS-485 | Signaling Rate: 32Mbps with 3.3V |
| Customers Who Evaluated This Product Also Evaluated... | |||
| SN65HVD06 | High-Output RS-485 Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |
| SN74LVC16T245 | 16-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Three-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| TPS61010 | Low Input Voltage Synchronous Boost Converter with Adjustable Output | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TPS54350 | 4.5 to 20V, 3A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS73215 | Single Output LDO, 250mA, Fixed(1.5V), Fast Transient Response, Reverse Current Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS767D318-Q1 | Automotive Catalog Dual-Output Low-Dropout Voltage Regulators | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |
| TVP5154A | 4 Channel Low Power PAL/NTSC/SECAM Video Decoder with Independent Scalers | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TL7702B | Single SVS With Pgmmable UV Threshold & Reset Time Delay | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| TPA2005D1 | 1.4-W Mono Class-D Audio Amplifier (TPA2005) | DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| TPS76328 | Single Output LDO, 150mA, Fixed(2.8V), Low Quiescent Current, Thermal Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |

No Tags are Available for this Part Number