SN65HVD08 Status: ACTIVE

3.3/5-V RS-485 Transceiver

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN65HVD08SN75HVD08 
Drivers Per Package1  1  
Receivers Per Package1  1  
Supply Voltage(s)(V)3.3, 5  3.3, 5  
ESD(kV)16  16  
Temp Range(C)-40 to 85  0 to 70  
Signaling Rate(Mbps)10  10  
ICC(Max)(mA)16  16  
Fail SafeIdle, Open, Short  Open, Short  
IsolatedNo  No  
# of TX/RX1 TX / 1 RX  1 TX / 1 RX  
Common Mode Range-7 to 12  -7 to 12  
Number of Nodes256  256  
DuplexHalf  Half  
FootprintSN75176  SN75176  
CommentsWide Supply Range: 3 to 5.5-V  Wide Supply Range: 3 to 5.5-V  
Pin/Package8PDIP, 8SOIC  8PDIP, 8SOIC  
RatingCatalog  Catalog  
Fault Protection(V)-9 to 14  -9 to 14  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • SN75HVD08: 3.3/5-V RS-485 Transceiver
  • SN75176A: Differential Bus Transceiver
  • MAX232: Dual EIA-232 Driver/Receiver
  • TPS2042B: Dual, Current-Limited, Power-Distribution Switches
  • TPS61070: Adjustable, 600-mA Switch, 90% Efficient PFM/PWM Boost Converter in ThinSOT-23

Product Information

Features

  • Operates With a 3-V to 5.5-V Supply
  • Consumes Less Than 90 mW Quiescent Power
  • Open-Circuit, Short Circuit, and Idle-Bus Failsafe Receiver
  • 1/8th Unit-Load (up to 256 nodes on the bus)
  • Bus-Pin ESD Protection Exceeds 16 kV HBM
  • Driver Output Voltage Slew-Rate Limited for Optimum Signal Quality at 10 Mbps
  • Electrically Compatible With ANSI TIA/EIA-485 Standard
  • APPLICATIONS
    • Data Transmission With Remote Stations Powered From the Host
    • Isolated Multipoint Data Buses
    • Industrial Process Control Networks
    • Point-of-Sale Networks
    • Electric Utility Metering

Description

The SN65HVD08 combines a 3-state differential line driver and differential line receiver designed for balanced data transmission and interoperation with ANSI TIA/EIA-485-A and ISO-8482E standard-compliant devices.

The wide supply voltage range and low quiescent current requirements allow the SN65HVD08s to operate from a 5-V power bus in the cable with as much as a 2-V line voltage drop. Busing power in the cable can alleviate the need for isolated power to be generated at each connection of a ground-isolated bus.

The driver differential outputs and receiver differential inputs connect internally to form a differential input/output (I/O) bus port that is designed to offer minimum loading to the bus whenever the driver is disabled or not powered. The drivers and receivers have active-high and active-low enables respectively, which can be externally connected together to function as a direction control.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN65HVD08DACTIVE-40 to 852.05 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65HVD08DG4ACTIVE-40 to 852.05 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65HVD08DRACTIVE-40 to 851.90 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65HVD08DRG4ACTIVE-40 to 851.90 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65HVD08PACTIVE-40 to 852.05 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65HVD08PE4ACTIVE-40 to 852.05 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
SN65HVD08DAs of 10:29 AM GMT, 03 Jul 2009As of 10:29 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasArrow 2
 DigiKey >1k
 Mouser Electronics 540
 Newark 187
 AsiaWPI 112
 EuropeAbacus Polar 175
 Avnet-SILICA >1k
 EBV Elektronik 450
 Farnell 514
SN65HVD08DG4As of 10:29 AM GMT, 03 Jul 2009As of 10:29 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
 EuropeArrow Northern Europe 194
SN65HVD08DRAs of 10:29 AM GMT, 03 Jul 2009As of 10:29 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasDigiKey  Available
SN65HVD08DRG4As of 10:29 AM GMT, 03 Jul 2009As of 10:29 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasDigiKey  Available
SN65HVD08PAs of 10:29 AM GMT, 03 Jul 2009As of 10:29 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey 335
 Newark 97
 AsiaWPI 83
 EuropeFarnell 160
SN65HVD08PE4As of 10:29 AM GMT, 03 Jul 2009As of 10:29 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65HVD08D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD08DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD08DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD08DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD08P RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
SN65HVD08PE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65HVD08 Help

Datasheet

Application Notes

View Application Notes for RS-485

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN75HVD08 3.3/5-V RS-485 Transceiver   TI customers also evaluated this product.
SN75176A Differential Bus Transceiver   TI customers also evaluated this product.
MAX232 Dual EIA-232 Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
TPS2042B Dual, Current-Limited, Power-Distribution Switches PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS61070 Adjustable, 600-mA Switch, 90% Efficient PFM/PWM Boost Converter in ThinSOT-23 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
UA78L05A 3/8 Pin 100mA Fixed 5V Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
SN74LVC1G07 Single Buffer/Driver With Open-Drain Output LITTLE LOGIC-SINGLE-GATES TI customers also evaluated this product.
UCC3895 BiCMOS Advanced Phase Shift PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
CD74HC4052 High Speed CMOS Differential 4-Channel Analog Multiplexer/Demultiplexer SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A23157 Dual 10-Ohm SPDT Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
SN65HVD230 3.3V CAN Transceiver with Standby Mode INTERFACE-CAN TI customers also evaluated this product.
SN74CBTLV3257 Low-Voltage 4-Bit 1-Of-2 FET Multiplexer/Demultiplexer SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES TI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here