SN65HVD09 Status: ACTIVE

9ch - RS-485 / RS-422 Transceiver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN65HVD09
Drivers Per Package9  
Receivers Per Package9  
Supply Voltage(s)(V)5  
ESD(kV)12  
Temp Range(C)-40 to 85  
Signaling Rate(Mbps)20  
ICC(Max)(mA)60  
IsolatedNo  
# of TX/RX9 TX / 9 RX  
Common Mode Range-7 to 12  
Number of Nodes32  
DuplexHalf  
Pin/Package56TSSOP  
RatingCatalog  
Fault Protection(V)-9 to 14  
 Samples
 Inventory

Product Information

Features

  • Designed to Operate at up to 20 Million Data Transfers per Second on Each RS-422/RS-485 Channel
  • SN65HVD09 Packaged in Thin Shrink Small-Outline Package with 0.5-mm Pin Pitch
  • ESD Protection on Bus Pins Exceeds 12kV
  • Low Disabled Supply Current 8 mA Typ
  • Thermal Shutdown Protection
  • Positive- and Negative-Current Limiting
  • Power-Up/Down Glitch Protection

Description

The SN65HVD09 is a 9-channel RS-422 / RS-485 transceiver suitable for industrial applications. It offers improved switching performance, a small package, and high ESD protection. The precise skew limits ensures that the propagation delay times, not only from channel-to-channel but from device-to-device, are closely matched for the tight skew budgets associated with high-speed parallel data buses.

Patented thermal enhancements are used in the thin shrink, small-outline package (TSSOP), allowing operation over the industrial temperature range. The TSSOP package offers very small board area requirements while reducing the package height to 1 mm. This provides more board area and allows component mounting to both sides of the printed circuit boards for low-profile, space-restricted applications such as small form-factor hard disk drives.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
SN65HVD09DGGACTIVE-40 to 853.85 | 1kuTSSOP (DGG) | 56 View 35 | TUBEPurchase Samples
SN65HVD09DGGRACTIVE-40 to 853.50 | 1kuTSSOP (DGG) | 56 View 2000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:53 AM GMT, 09 Feb 2010
RegionCompanyIn StockPurchase
TI Lead Time*: 22 WeeksSN65HVD09DGG
AmericasArrow 29
Avnet 35
AsiaWPI 381
TI Lead Time*: 22 WeeksSN65HVD09DGGR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65HVD09DGG RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
SN65HVD09DGGR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65HVD09 Help

Datasheet

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here