SN65HVD1040-Q1 Status: ACTIVE

Automotive Catalog EMC Optimized CAN Transceiver

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN65HVD1040-Q1
Supply Voltage(s)(V)4.75 to 5.25  
RatingAutomotive  
Operating Temp Range(Celsius)-40 to 125  
ICC(Max)(mA)12,70,10  
Pin/Package8SOIC  
Drivers Per Package1  
Receivers Per Package1  
Approx. Price (US$) 0.85 | 1ku  
 Samples
 Inventory

Other qualified versions of SN65HVD1040-Q1

Version Part Number Definition
Catalog SN65HVD1040 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • SN65HVD1040: Industrial CAN Transceiver with Ultra Low Power Sleep mode and Remote Bus Wake-up
  • SN65HVD1040A-Q1: Automotive Catalog EMC-Optimized CAN Transceiver
  • SN65HVD1050-Q1: Automotive Catalog EMC Optimized CAN Transceiver
  • TPS65023: 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs
  • TLV1117-33: Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection
  • MSP430F2121: 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 256B RAM, Comparator

More Related Products

Product Information

Features

  • Qualified for Automotive Applications
  • Customer-Specific Configuration Control Can Be Supported Along With Major-Change Approval
  • Improved Drop-In Replacement for TJA1040
  • Meets or Exceeds the Requirements of ISO 11898-5
  • GIFT/ICT Compliant
  • ESD Protection up to ±8 kV (Human-Body Model) on Bus Pins
  • Low-Current Standby Mode With Bus Wake-Up, <12 µA Max
  • High Electromagnetic Immunity (EMI)
  • Low Electromagnetic Emissions (EME)
  • Bus-Fault Protection of -27 V to 40 V
  • Dominant Time-Out Function
  • Thermal Shutdown Protection
  • Power-Up/Down Glitch-Free Bus Inputs and Outputs
    • High Input Impedance With Low VCC
    • Monotonic Outputs During Power Cycling
  • APPLICATIONS
    • GMW3122 Dual-Wire CAN Physical Layer
    • SAE J2284 High-Speed CAN for Automotive Applications
    • SAE J1939 Standard Data Bus Interface
    • ISO 11783 Standard Data Bus Interface
    • NMEA 2000 Standard Data Bus Interface
    • Industrial Automation
      • DeviceNet™ Data Buses (Vendor ID #806)

(1) The signaling rate of a line is the number of voltage transitions that are made per second, expressed in the units bps (bits per second).

DeviceNet is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Description

The SN65HVD1040 meets or exceeds the specifications of the ISO 11898 standard for use in applications employing a Controller Area Network (CAN). The device is qualified for use in automotive applications.

As a CAN transceiver, this device provides differential transmit capability to the bus and differential receive capability to a CAN controller at signaling rates up to 1 megabit per second (Mbps)(1).

Designed for operation in especially harsh environments, the SN65HVD1040 features cross-wire, over-voltage, and loss of ground protection from -27 V to 40 V, over-temperature protection, a -12-V to 12-V common-mode range, and withstands voltage transients from -200 V to 200 V, according to ISO 7637.

STB (pin 8) provides two different modes of operation: high-speed mode or low-current standby mode. The high-speed mode of operation is selected by connecting STB (pin 8) to ground.

If a high logic level is applied to the STB pin of the SN65HVD1040, the device enters a low-current standby mode, while the receiver remains active in a low-power bus-monitor standby mode.

In the low-current standby mode, a dominant bit greater than 5 µs on the bus is passed by the bus-monitor circuit to the receiver output. The local protocol controller may then reactivate the device when it needs to transmit to the bus.

A dominant time-out circuit in the SN65HVD1040 prevents the driver from blocking network communication with a hardware or software failure. The time-out circuit is triggered by a falling edge on TXD (pin 1). If no rising edge is seen before the time-out constant of the circuit expires, the driver is disabled. The circuit is then reset by the next rising edge on TXD.

SPLIT (pin 5) is available as a VCC/2 common-mode bus voltage bias for a split-termination network (see application information).

The SN65HVD1040 is characterized for operation from -40°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN65HVD1040QDRQ1ACTIVE-40 to 1250.85 | 1kuSOIC (D) | 8 View 2500 Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
SN65HVD1040QDRQ1As of 10:29 AM GMT, 03 Jul 2009As of 10:29 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 13 Weeks AmericasDigiKey >1k
 Newark 339
 AsiaWPI >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65HVD1040QDRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65HVD1040-Q1 Help

Datasheet

Application Notes

View Application Notes for CAN

Tools & Software

NamePart # Company Tool / Software Type
Industrial Control via the CAN Bus Demonstration PlatformCANBUS-DEMOTexas InstrumentsHardware Reference Designs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN65HVD1040 Industrial CAN Transceiver with Ultra Low Power Sleep mode and Remote Bus Wake-up   TI customers also evaluated this product.
SN65HVD1040A-Q1 Automotive Catalog EMC-Optimized CAN Transceiver   TI customers also evaluated this product.
SN65HVD1050-Q1 Automotive Catalog EMC Optimized CAN Transceiver   TI customers also evaluated this product.
SN65HVD1050 High-Speed EMC Optimized CAN Transceiver   TI customers also evaluated this product.
TPS65023 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TLV1117-33 Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
MSP430F2121 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 256B RAM, Comparator MSP430 ULTRA-LOW POWER MICROCONTROLLERS-MSP430X2XX - FLASH NO LCD TI customers also evaluated this product.
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
MAX3221 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
SN74LVC2G14 Dual Schmitt-Trigger Inverter LITTLE LOGIC-DUAL-GATES TI customers also evaluated this product.
ULN2803A Darlington Transistor Array OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
TS3USB221 High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable USB-USB SWITCHES-USB TI customers also evaluated this product.
UCC28070 Two-Phase Interleaved CCM PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
TXB0108 8-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for SN65HVD1040-Q1:

View All Tags

Other Support



Click 

Here