SN65HVD1050-EP Status: ACTIVE

Enhanced Product Emc Optimized Can Transceiver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN65HVD1050-EP
RatingHiRel Enhanced Product  
Operating Temp Range(Celsius)-55 to 125  
ICC(Max)(mA)10,70,10  
Pin/Package8SOIC  
Drivers Per Package1  
Receivers Per Package1  
Approx. Price (US$) 1.61 | 1ku  
 Samples
 Inventory

Other qualified versions of SN65HVD1050-EP

Version Part Number Definition
Automotive SN65HVD1050-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog SN65HVD1050 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • SN65HVD1050: High-Speed EMC Optimized CAN Transceiver
  • SN65HVD230M-EP: Enhanced Product 3.3-V Can Transceivers With Standby Mode
  • SN65HVD1050-Q1: Automotive Catalog EMC Optimized CAN Transceiver
  • ISO1050: Isolated 5-V CAN Transceivers

Product Information

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Improved Replacement for the TJA1050
  • High Electromagnetic Immunity (EMI)
  • Very Low Electromagnetic Emissions (EME)
  • Meets or Exceeds the Requirements of ISO 11898-2
  • Bus-Fault Protection of –27 V to 40 V
  • Dominant Time-Out Function
  • Thermal Shutdown Protection
  • Power-Up/Down Glitch-Free Bus Inputs and Outputs
    • High Input Impedance With Low VCC
    • Monotonic Outputs During Power Cycling
  • APPLICATIONS
    • Industrial Automation
      • DeviceNET™ Data Buses (Vendor ID #806)
    • SAE J2284 High-Speed CAN for Automotive Applications
    • SAE J1939 Standard Data Bus Interface

View All Features in Datasheet

Description

The SN65HVD1050 meets or exceeds the specifications of the ISO 11898 standard for use in applications employing a controller area network (CAN). The device is also qualified for use in automotive applications in accordance with AEC-Q100.(2)

As a CAN transceiver, this device provides differential transmit capability to the bus and differential receive capability to a CAN controller at signaling rates up to 1 megabit per second (Mbps)(3).

Designed for operation in especially harsh environments, the SN65HVD1050 features cross-wire, overvoltage, and loss of ground protection from –27 V to 40 V, overtemperature protection, a –12-V to 12-V common-mode range, and withstands voltage transients from
–200 V to 200 V, according to ISO 7637.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN65HVD1050MDREPACTIVE-55 to 125V62/07608-01XE1.61 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN65HVD1050MDREPG4ACTIVE-55 to 125 1.61 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R  Contact TI Distributor or Sales Office
V62/07608-01XEACTIVE-55 to 125 1.61 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:19 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN65HVD1050MDREP
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 20 WeeksSN65HVD1050MDREPG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksV62/07608-01XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65HVD1050MDREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD1050MDREPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/07608-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65HVD1050-EP Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Industrial Control via the CAN Bus Demonstration PlatformCANBUS-DEMOTexas InstrumentsHardware Reference Designs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN65HVD1050 High-Speed EMC Optimized CAN Transceiver INTERFACE-CAN TI customers also evaluated this product.
SN65HVD230M-EP Enhanced Product 3.3-V Can Transceivers With Standby Mode INTERFACE-CAN TI customers also evaluated this product.
SN65HVD1050-Q1 Automotive Catalog EMC Optimized CAN Transceiver INTERFACE-CAN TI customers also evaluated this product.
ISO1050 Isolated 5-V CAN Transceivers INTERFACE-ISOLATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here