SN65HVD1050-Q1 Status: ACTIVE

Automotive Catalog EMC Optimized CAN Transceiver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN65HVD1050-Q1
Supply Voltage(s)(V)5  
RatingAutomotive  
Transient Pulse Protection(V)-200 to 200  
Operating Temp Range(Celsius)-40 to 125  
ICC(Max)(mA)70  
Pin/Package8SOIC  
Drivers Per Package1  
Receivers Per Package1  
Approx. Price (US$) 0.65 | 1ku  
 Samples
 Inventory

Other qualified versions of SN65HVD1050-Q1

Version Part Number Definition
Catalog SN65HVD1050 TI's standard catalog product
Enhanced Product SN65HVD1050-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

More Related Products

Product Information

Features

  • Qualified for Automotive Applications
  • Customer-Specific Configuration Control Can Be Supported Along With Major-Change Approval
  • Improved Drop-In Replacement for TJA1050
  • Meets or Exceeds the Requirements of ISO 11898-2
  • GIFT/ICT Compliant
  • ESD Protection up to ±8 kV (Human-Body Model) on Bus Pins
  • High Electromagnetic Immunity (EMI)
  • Low Electromagnetic Emissions (EME)
  • Bus-Fault Protection of -27 V to 40 V
  • Dominant Time-Out Function
  • Thermal Shutdown Protection
  • Power-Up/Down Glitch-Free Bus Inputs and Outputs
    • High Input Impedance With Low VCC
    • Monotonic Outputs During Power Cycling
  • APPLICATIONS
    • GMW3122 Dual-Wire CAN Physical Layer
    • SAE J2284 High-Speed CAN for Automotive Applications
    • SAE J1939 Standard Data Bus Interface
    • ISO 11783 Standard Data Bus Interface
    • NMEA 2000 Standard Data Bus Interface

View All Features in Datasheet

Description

The SN65HVD1050 meets or exceeds the specifications of the ISO 11898 standard for use in applications employing a Controller Area Network (CAN). The device is qualified for use in automotive applications.

As a CAN transceiver, this device provides differential transmit capability to the bus and differential receive capability to a CAN controller at signaling rates up to 1 megabit per second (Mbps)(1).

Designed for operation is especially harsh environments, the SN65HVD1050 features cross-wire, over-voltage, and loss of ground protection from -27 V to 40 V, over-temperature protection, a -12-V to 12-V common-mode range, and withstands voltage transients from -200 V to 200 V according to ISO 7637.

Pin 8 provides for two different modes of operation: high-speed or silent mode.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN65HVD1050QDRQ1ACTIVE-40 to 1250.65 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:21 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksSN65HVD1050QDRQ1
AmericasArrow >1k
Rochester Electronics 188
AsiaWPI 70
WorldwideDigiKey 112
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65HVD1050QDRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65HVD1050-Q1 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Industrial Control via the CAN Bus Demonstration PlatformCANBUS-DEMOTexas InstrumentsHardware Reference Designs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN65HVD1050 High-Speed EMC Optimized CAN Transceiver INTERFACE-CAN TI customers also evaluated this product.
SN65HVD1050A-Q1 Automotive Catalog EMC-Optimized High-Speed CAN Transceiver INTERFACE-CAN TI customers also evaluated this product.
SN65HVD1040A-Q1 Automotive Catalog EMC-Optimized CAN Transceiver INTERFACE-CAN TI customers also evaluated this product.
SN65HVD1040-Q1 Automotive Catalog EMC Optimized CAN Transceiver INTERFACE-CAN TI customers also evaluated this product.
SN65HVD251 Industrial CAN Transceiver INTERFACE-CAN TI customers also evaluated this product.
ISO1050 Isolated 5-V CAN Transceivers INTERFACE-ISOLATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for SN65HVD1050-Q1:

View All Tags

Other Support



Click Here