SN65HVD1050 Status: ACTIVE

High-Speed EMC Optimized CAN Transceiver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN65HVD1050SN65HVD233 SN65HVD251 
IsolatedNo    
Supply Voltage(s)(V)5  3.3  5  
RatingCatalog  Catalog  Catalog  
Bus Fault Voltage(V)-4 to 16  +/-30  -4 to 16  
Transient Pulse Protection(V)-200 to 200  -100 to 100  -200 to 200  
Features Loop Back   
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  
FootprintTJA1050  PCA82C250, excludes pin5  PCA82C250  
Low Power Mode Standby   
ICC(Max)(mA)70  6  65  
Pin/Package8SOIC  8SOIC  8PDIP, 8SOIC  
Drivers Per Package1  1  1  
Receivers Per Package1  1  1  
Approx. Price (US$) 0.55 | 1ku   1.50 | 1ku   0.90 | 1ku  
 SamplesSamplesSamples
 InventoryInventoryInventory

Other qualified versions of SN65HVD1050

Version Part Number Definition
Automotive SN65HVD1050-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Enhanced Product SN65HVD1050-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

More Related Products

Product Information

Features

  • Improved Replacement for the TJA1050
  • High Electromagnetic Immunity (EMI)
  • Very Low Electromagnetic Emissions (EME)
  • Meets or Exceeds the Requirements of ISO 11898-2
  • Bus-Fault Protection of -27 V to 40 V
  • Dominant Time-Out Function
  • Power-Up/Down Glitch-Free Bus Inputs and Outputs
    • High Input Impedance with Low VCC
    • Monotonic Outputs During Power Cycling
  • APPLICATIONS
    • Industrial Automation
      • DeviceNet™ Data Buses (Vendor ID #806)
    • SAE J2284 High Speed CAN for Automotive Applications
    • SAE J1939 Standard Data Bus Interface
    • ISO 11783 Standard Data Bus Interface
    • NMEA 2000 Standard Data Bus Interface

(1)The device is available with Q100 qualification as the SN65HVD1050Q (PRODUCT PREVIEW).
(2) The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).

DeviceNet is a trademark of Open Devicenet Vendors Association, Inc.

Description

The SN65HVD1050 meets or exceeds the specifications of the ISO 11898 standard for use in applications employing a Controller Area Network (CAN). The device is also qualified for use in automotive applications in accordance with AEC-Q100.(1)

As a CAN transceiver, this device provides differential transmit capability to the bus and differential receive capability to a CAN controller at signaling rates up to 1 megabit per second (Mbps).(2)

Designed for operation is especially harsh environments, the HVD1050 features cross-wire, over-voltage and loss of ground protection from -27 V to 40V, over-temperature shut down, a -12 V to 12 V common-mode range, and will withstand voltage transients from -200 V to 200 V according to ISO 7637.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN65HVD1050DACTIVE-40 to 1250.65 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Footprint
SN65HVD1050DG4ACTIVE-40 to 1250.65 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Footprint
SN65HVD1050DRACTIVE-40 to 1250.55 | 1kuSOIC (D) | 8 View 1 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
SN65HVD1050DRG4ACTIVE-40 to 1250.55 | 1kuSOIC (D) | 8 View 1 | LARGE T&R Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:23 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN65HVD1050D
AmericasArrow 613
Newark 73
AsiaFarnell Asia >1k
EuropeAvnet-SILICA 5
Farnell 984
TI Lead Time*: 20 WeeksSN65HVD1050DG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN65HVD1050DR
AmericasAvnet >1k
EuropeArrow Southern Europe >1k
TI Lead Time*: 20 WeeksSN65HVD1050DRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65HVD1050D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD1050DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD1050DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD1050DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65HVD1050 Help

Datasheet

Application Notes

Reference Designs

Description Part # Company
Industrial Control via the CAN Bus Demonstration Platform CANBUS-DEMO Texas Instruments

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN65HVD251 Industrial CAN Transceiver INTERFACE-CAN TI customers also evaluated this product.
SN65HVD230 3.3V CAN Transceiver with Standby Mode INTERFACE-CAN TI customers also evaluated this product.
SN65HVD233 3.3V CAN Transceiver with Standby Mode, Loop-back INTERFACE-CAN TI customers also evaluated this product.
SN65HVD1050-Q1 Automotive Catalog EMC Optimized CAN Transceiver INTERFACE-CAN TI customers also evaluated this product.
SN65HVD1040 Industrial CAN Transceiver with Ultra Low Power Sleep mode and Remote Bus Wake-up INTERFACE-CAN TI customers also evaluated this product.
SN65HVD1050-EP Enhanced Product Emc Optimized Can Transceiver INTERFACE-CAN TI customers also evaluated this product.
ISO1050 Isolated 5-V CAN Transceivers INTERFACE-ISOLATORS TI customers also evaluated this product.
SN74LVC1G125 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC1G14 Single Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
ISO3082 Isolated 5-V Full & Half-Duplex RS-485 Transceivers INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO7221C Dual Channel, 1/1, 25Mbps Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here