|
|
|
|
Other qualified versions of SN65HVD1050
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
(1)The device is available with Q100 qualification as the SN65HVD1050Q (PRODUCT PREVIEW). Description
The SN65HVD1050 meets or exceeds the specifications of the ISO 11898 standard for use in applications employing a Controller Area Network (CAN). The device is also qualified for use in automotive applications in accordance with AEC-Q100.(1) As a CAN transceiver, this device provides differential transmit capability to the bus and differential receive capability to a CAN controller at signaling rates up to 1 megabit per second (Mbps).(2) Designed for operation is especially harsh environments, the HVD1050 features cross-wire, over-voltage and loss of ground protection from -27 V to 40V, over-temperature shut down, a -12 V to 12 V common-mode range, and will withstand voltage transients from -200 V to 200 V according to ISO 7637. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| SN65HVD1050D | ACTIVE | -40 to 125 | 0.65 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | ||
| SN65HVD1050DG4 | ACTIVE | -40 to 125 | 0.65 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | ||
| SN65HVD1050DR | ACTIVE | -40 to 125 | 0.55 | 1ku | SOIC (D) | 8 | View | 1 | LARGE T&R | Purchase Samples | |
| SN65HVD1050DRG4 | ACTIVE | -40 to 125 | 0.55 | 1ku | SOIC (D) | 8 | View | 1 | LARGE T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:21 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN65HVD1050D | |||
| Americas | Arrow | 613 | |
| Newark | 73 | ||
| Asia | Farnell Asia | >1k | |
| Europe | Avnet-SILICA | 5 | |
| Farnell | 987 | ||
| TI Lead Time*: 20 WeeksSN65HVD1050DG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksSN65HVD1050DR | |||
| Americas | Avnet | >1k | |
| Europe | Arrow Southern Europe | >1k | |
| TI Lead Time*: 20 WeeksSN65HVD1050DRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN65HVD1050D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD1050DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD1050DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD1050DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN65HVD1050 
| Description | Part # | Company |
| Industrial Control via the CAN Bus Demonstration Platform | CANBUS-DEMO | Texas Instruments |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN65HVD251 | Industrial CAN Transceiver | INTERFACE-CAN | TI customers also evaluated this product. |
| SN65HVD230 | 3.3V CAN Transceiver with Standby Mode | INTERFACE-CAN | TI customers also evaluated this product. |
| SN65HVD233 | 3.3V CAN Transceiver with Standby Mode, Loop-back | INTERFACE-CAN | TI customers also evaluated this product. |
| SN65HVD1050-Q1 | Automotive Catalog EMC Optimized CAN Transceiver | INTERFACE-CAN | TI customers also evaluated this product. |
| SN65HVD1040 | Industrial CAN Transceiver with Ultra Low Power Sleep mode and Remote Bus Wake-up | INTERFACE-CAN | TI customers also evaluated this product. |
| SN65HVD1050-EP | Enhanced Product Emc Optimized Can Transceiver | INTERFACE-CAN | TI customers also evaluated this product. |
| ISO1050 | Isolated 5-V CAN Transceivers | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| SN74LVC1G125 | Single Bus Buffer Gate With 3-State Outputs | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74LVC1G14 | Single Schmitt-Trigger Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| ISO3082 | Isolated 5-V Full & Half-Duplex RS-485 Transceivers | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| ISO7221C | Dual Channel, 1/1, 25Mbps Digital Isolator | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| SN74LVC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| TVP5150AM1 | Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number