|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
(1) The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second). Description
The SN65HVD1050A meets or exceeds the specifications of the ISO 11898 standard for use in applications employing a Controller Area Network (CAN). The device is qualified for use in automotive applications. As a CAN transceiver, this device provides differential transmit capability to the bus and differential receive capability to a CAN controller at signaling rates up to 1 megabit per second (Mbps)(1). Designed for operation is especially harsh environments, the SN65HVD1050A features cross-wire, over-voltage, and loss of ground protection from 27 V to 40 V, over-temperature protection, a 12-V to 12-V common-mode range, and withstands voltage transients according to ISO 7637. Pin 8 provides for two different modes of operation: high-speed or silent mode. The high-speed mode of operation is selected by connecting S (pin 8) to ground. If a high logic level is applied to the S pin of the SN65HVD1050A, the device enters a listen-only silent mode during which the driver is switched off while the receiver remains fully functional. In silent mode, all bus activity is passed by the receiver output to the local protocol controller. When data transmission is required the local protocol controller must transition the device to high speed mode by placing a logic low on the S pin to resume full operation. A dominant time-out circuit in the SN65HVD1050A prevents the driver from blocking network communication with a hardware or software failure. The time-out circuit is triggered by a falling edge on TXD (pin 1). If no rising edge is seen before the time-out constant of the circuit expires, the driver is disabled. The circuit is then reset by the next rising edge on TXD. Vref (pin 5) is available as a VCC/2 voltage reference. |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| SN65HVD1050AQDRQ1 | ACTIVE | -40 to 125 | 0.65 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:14 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksSN65HVD1050AQDRQ1 | |||
| Asia | WPI | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN65HVD1050AQDRQ1 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN65HVD1050A-Q1 
| Name | Part # | Company | Tool / Software Type |
| Industrial Control via the CAN Bus Demonstration Platform | CANBUS-DEMO | Texas Instruments | Hardware Reference Designs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN65HVD1040A-Q1 | Automotive Catalog EMC-Optimized CAN Transceiver | INTERFACE-CAN | TI customers also evaluated this product. |
| SN65HVD1050 | High-Speed EMC Optimized CAN Transceiver | INTERFACE-CAN | TI customers also evaluated this product. |
| SN65HVD1050-Q1 | Automotive Catalog EMC Optimized CAN Transceiver | INTERFACE-CAN | TI customers also evaluated this product. |
| SN65HVD1040-Q1 | Automotive Catalog EMC Optimized CAN Transceiver | INTERFACE-CAN | TI customers also evaluated this product. |
| SN74AVC8T245 | 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| TPS3808G01-Q1 | Automotive Catalog Low Quiescent Current, Programmable-Delay Supervisory Circuit | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| TPS3808G25 | Low Quiescent Current, Programmable-Delay Supervisory Circuit | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| SN74ALVC00 | Quadruple 2-Input Positive-NAND Gate | GATES-NAND GATES | TI customers also evaluated this product. |
| LM2901AV-Q1 | Automotive Catalog Quad Differential Comparator | AMPLIFIERS AND LINEAR-COMPARATOR | TI customers also evaluated this product. |
| TPS3808G09 | Low Quiescent Current, Programmable-Delay Supervisory Circuit | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| TLV320AIC33 | Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP/Speaker Amplifier and Enhanced Digital Effects | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TPS65023 | 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| LM2901-Q1 | Automotive Catalog Quad Differential Comparator | AMPLIFIERS AND LINEAR-COMPARATOR | TI customers also evaluated this product. |
| SN74AVCB164245 | 16-Bit Dual-Supply Bus Transceiver w/ Config. Xlation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |

Most Popular Tags for SN65HVD1050A-Q1: