SN65HVD11-HT Status: ACTIVE

3.3-V RS-485 Transceiver

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN65HVD11-HT
Drivers Per Package1  
Receivers Per Package1  
Supply Voltage(s)(V)3.3  
ESD(kV)16  
Temp Range(C)-55 to 210  
Signaling Rate(Mbps)10  
ICC(Max)(mA)18  
Fail SafeOpen, Short  
IsolatedNo  
# of TX/RX1 TX / 1 RX  
Common Mode Range-7 to 12  
Number of Nodes256  
DuplexHalf  
FootprintSN75176  
Comments3.3-V Transceiver-32 Mbps  
Pin/Package8CDIP SB, 8DFP  
RatingMilitary  
Fault Protection(V)-9 to 14  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN65HVD233-HT: 3.3-V CAN Transceiver
  • TPS62000-HT: High-Efficiency Step-Down Low Power DC-DC Converter
  • Product Information

    Features

    • Operates With a 3.3-V Supply
    • Bus-Pin ESD Protection Exceeds 16-kV
      Human-Body Model (HBM)
    • 1/8 Unit-Load Option Available (up to 256 Nodes on Bus)
    • Optional Driver Output Transition Times for
      Signaling Rates(1) of 1 Mbps, 10 Mbps,
      and 32 Mbps
    • Based on ANSI TIA/EIA-485-A
    • Bus-Pin Short Circuit Protection From
      –7 V to 12 V
    • Open-Circuit, Idle-Bus, and Shorted-Bus
      Fail-Safe Receiver
    • Glitch-Free Power-Up and Power-Down
      Protection for Hot-Plugging Applications
    • SN75176 Footprint
    • APPLICATIONS
      • Down-Hole Drilling
      • High Temperature Environments
      • Digital Motor Controls
      • Utility Meters
      • Chassis-to-Chassis Interconnects
      • Electronic Security Stations
      • Industrial Process Control
      • Building Automation
      • Point-of-Sale (POS) Terminals and Networks
    • SUPPORTS EXTREME TEMPERATURE APPLICATIONS
      • Controlled Baseline
      • One Assembly/Test Site
      • One Fabrication Site
      • Available in Extreme (–55°C/210°C) Temperature Range(2)
      • Extended Product Life Cycle
      • Extended Product-Change Notification
      • Product Traceability
      • Texas Instruments’ high temperature products
        utilize highly optimized silicon (die) solutions
        with design and process enhancements to maximize
        performance over extended temperatures.

    (1) The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bits per second (bps).
    (2) Custom temperature ranges available

    DESCRIPTION/ORDERING INFORMATION

    The SN65HVD11 combines a 3-state differential line driver and differential input line receiver that operates with a single 3.3-V power supply. It is designed for balanced transmission lines and meets or exceeds ANSI TIA/EIA-485-A and ISO 8482:1993, with the exception that the thermal shutdown is removed. This differential bus transceiver is a monolithic integrated circuit designed for bidirectional data communication on multipoint bus-transmission lines. The driver and receiver have active-high and active-low enables, respectively, that can be externally connected together to function as direction control.

    The driver differential outputs and receiver differential inputs connect internally to form a differential input/ output (I/O) bus port that is designed to offer minimum loading to the bus when the driver is disabled or VCC = 0.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
    SN65HVD11SHKJACTIVE-55 to 21050.00 | 100uDFP (HKJ) | 8 25 | TUBEContact TI Distributor or Sales Office
    SN65HVD11SJDACTIVE-55 to 21050.00 | 100uCDIP SB (JD) | 8 1 | TUBEContact TI Distributor or Sales Office
    SN65HVD11SKGDAACTIVE-55 to 21050.00 | 100uXCEPT (KGD) | 0 650Contact TI Distributor or Sales Office

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

      TI Inventory Status Reported Distributor Inventory
    SN65HVD11SHKJAs of 10:29 AM GMT, 03 Jul 2009As of 10:29 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     1 WeekNone Reported
    View Distributors
       
    SN65HVD11SJDAs of 10:29 AM GMT, 03 Jul 2009As of 10:29 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     4 Weeks AmericasAvnet 2
    SN65HVD11SKGDAAs of 10:29 AM GMT, 03 Jul 2009As of 10:29 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     4 WeeksNone Reported
    View Distributors
       
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    SN65HVD11SHKJ  TBD Call TI N/A for Pkg TypeViewView
    SN65HVD11SJD  TBD POST-PLATE N/A for Pkg TypeViewView
    SN65HVD11SKGDA  TBD Call TI N/A for Pkg TypeViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for SN65HVD11-HT Help

    Datasheet

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    SN65HVD233-HT 3.3-V CAN Transceiver INTERFACE-CAN TI customers also evaluated this product.
    TPS62000-HT High-Efficiency Step-Down Low Power DC-DC Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    Most Popular Tags for SN65HVD11-HT:

    View All Tags

    Other Support



    Click 

Here