SN65HVD11-HT Status: ACTIVE

3.3-V RS-485 Transceiver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN65HVD11-HT
Drivers Per Package1  
Receivers Per Package1  
Supply Voltage(s)(V)3.3  
ESD(kV)16  
Temp Range(C)-55 to 210  
Signaling Rate(Mbps)10  
ICC(Max)(mA)18  
Fail SafeOpen, Short  
IsolatedNo  
# of TX/RX1 TX / 1 RX  
Common Mode Range-7 to 12  
Number of Nodes256  
DuplexHalf  
FootprintSN75176  
Comments3.3-V Transceiver-32 Mbps  
Pin/Package8CDIP SB, 8CFP  
RatingMilitary  
Fault Protection(V)-9 to 14  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • Operates With a 3.3-V Supply
  • Bus-Pin ESD Protection Exceeds 16-kV
    Human-Body Model (HBM)
  • 1/8 Unit-Load Option Available (up to 256 Nodes on Bus)
  • Optional Driver Output Transition Times for
    Signaling Rates(1) of 1 Mbps, 10 Mbps,
    and 32 Mbps
  • Based on ANSI TIA/EIA-485-A
  • Bus-Pin Short Circuit Protection From
    –7 V to 12 V
  • Open-Circuit, Idle-Bus, and Shorted-Bus
    Fail-Safe Receiver
  • Glitch-Free Power-Up and Power-Down
    Protection for Hot-Plugging Applications
  • SN75176 Footprint
  • APPLICATIONS
    • Down-Hole Drilling
    • High Temperature Environments
    • Digital Motor Controls
    • Utility Meters
    • Chassis-to-Chassis Interconnects
    • Electronic Security Stations
    • Industrial Process Control
    • Building Automation
    • Point-of-Sale (POS) Terminals and Networks
  • SUPPORTS EXTREME TEMPERATURE APPLICATIONS

View All Features in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
SN65HVD11SHKJACTIVE-55 to 21050.00 | 100uCFP (HKJ) | 8 25 | TUBEContact TI Distributor or Sales Office
SN65HVD11SJDACTIVE-55 to 21050.00 | 100uCDIP SB (JD) | 8 1 | TUBEContact TI Distributor or Sales Office
SN65HVD11SKGDAACTIVE-55 to 21050.00 | 100uXCEPT (KGD) | 0 650Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:19 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 6 WeeksSN65HVD11SHKJ
WorldwideMouser Electronics 20
TI Lead Time*: 4 WeeksSN65HVD11SJD
AmericasAvnet 1
TI Lead Time*: 20 WeeksSN65HVD11SKGDA
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65HVD11SHKJ  TBD Call TI N/A for Pkg TypeViewView
SN65HVD11SJD  TBD POST-PLATE N/A for Pkg TypeViewView
SN65HVD11SKGDA  TBD Call TI N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65HVD11-HT Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN65HVD11 3.3V Differential Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
SN65HVD233-HT 3.3-V CAN Transceiver INTERFACE-CAN TI customers also evaluated this product.
TPS62000-HT High-Efficiency Step-Down Low Power DC-DC Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS76901-HT Ultra Low-Power 100-mA Low-Dropout Line Regulators LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for SN65HVD11-HT:

View All Tags

Other Support



Click Here