|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
(1) The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second). Description
The SN65HVD10, SN75HVD10, SN65HVD11, SN75HVD11, SN65HVD12, and SN75HVD12 combine a 3-state differential line driver and differential input line receiver that operate with a single 3.3-V power supply. They are designed for balanced transmission lines and meet or exceed ANSI standard TIA/EIA-485-A and ISO 8482:1993. These differential bus transceivers are monolithic integrated circuits designed for bidirectional data communication on multipoint bus-transmission lines. The drivers and receivers have active-high and active-low enables respectively, that can be externally connected together to function as direction control. Very low device standby supply current can be achieved by disabling the driver and the receiver. The driver differential outputs and receiver differential inputs connect internally to form a differential input/ output (I/O) bus port that is designed to offer minimum loading to the bus whenever the driver is disabled or VCC = 0. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN65HVD11D | ACTIVE | -40 to 85 | 1.40 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| SN65HVD11DG4 | ACTIVE | -40 to 85 | 1.40 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| SN65HVD11DR | ACTIVE | -40 to 85 | 1.30 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| SN65HVD11DRG4 | ACTIVE | -40 to 85 | 1.30 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| SN65HVD11P | ACTIVE | -40 to 85 | 1.40 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
| SN65HVD11PE4 | ACTIVE | -40 to 85 | 1.40 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
| SN65HVD11QD | ACTIVE | -40 to 125 | 2.50 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| SN65HVD11QDG4 | ACTIVE | -40 to 125 | 2.50 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| SN65HVD11QDR | ACTIVE | -40 to 125 | 2.30 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| SN65HVD11QDRG4 | ACTIVE | -40 to 125 | SOIC (D) | 8 | View | Purchase Samples | ||||
| SN65HVD11QP | ACTIVE | -40 to 85 | 2.50 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | Purchase Samples | ||
| SN65HVD11QPE4 | ACTIVE | -40 to 85 | 2.50 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:21 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN65HVD11D | |||
| Americas | Newark | 197 | |
| Asia | Farnell Asia | 140 | |
| Europe | Spoerle | 450 | |
| Worldwide | DigiKey | 765 | |
| TI Lead Time*: 20 WeeksSN65HVD11DG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN65HVD11DR | |||
| Americas | Avnet | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN65HVD11DRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN65HVD11P | |||
| Americas | Rochester Electronics | 32 | |
| Worldwide | DigiKey | 104 | |
| Mouser Electronics | 266 | ||
| TI Lead Time*: 20 WeeksSN65HVD11PE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN65HVD11QD | |||
| Americas | Arrow | 307 | |
| Avnet | 20 | ||
| Newark | 65 | ||
| Rochester Electronics | 26 | ||
| Asia | Farnell Asia | 134 | |
| WPI | 109 | ||
| Europe | Avnet-SILICA | 25 | |
| Farnell | 134 | ||
| Worldwide | DigiKey | 85 | |
| Mouser Electronics | 100 | ||
| TI Lead Time*: 20 WeeksSN65HVD11QDG4 | |||
| Europe | EBV Elektronik | 75 | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 150 | ||
| TI Lead Time*: 20 WeeksSN65HVD11QDR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN65HVD11QP | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksSN65HVD11QPE4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN65HVD11D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD11DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD11DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD11DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD11P | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN65HVD11PE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN65HVD11QD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD11QDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD11QDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD11QP | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN65HVD11QPE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN65HVD11 
| Part # | Name | Product Family | Comments |
| SN65HVD10 | 3.3V Differential Transceiver | INTERFACE - RS-485 | Signaling Rate: 32Mbps with 3.3V |
| SN65HVD12 | 3.3V Differential Transceiver | INTERFACE - RS-485 | Signaling Rate: 1Mbps with 3.3V |
| SN65HVD06 | High-Output RS-485 Transceiver | INTERFACE - RS-485 | Signaling Rate: 10Mbit with 5.0V |
| SN65HVD07 | High-Output RS-485 Transceiver | INTERFACE - RS-485 | Signaling Rate: 1Mbit with 5.0V |
| SN65HVD05 | High-Output RS-485 Transceiver | INTERFACE - RS-485 | Signaling Rate: 32Mbit with 5.0V |
| TUSB3410 | RS232/IrDA Serial-to-USB Converter | USB - USB PERIPHERALS |
TUSB3410 Full speed:12 Mbps with 3.3V and SN65HVD11: 10Mbps with 3.3V
See Literature slls519g |
| TUSB3210 | Universal Serial Bus General-Purpose Device Controller | USB - USB PERIPHERALS | TUSB3210 Full speed:12 Mbps with 3.3V and SN65HVD11: 10Mbps with 3.3V |
| Customers Who Evaluated This Product Also Evaluated... | |||
| SN65HVD08 | 3.3/5-V RS-485 Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |
| SN65HVD12 | 3.3V Differential Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |
| SN65HVD11-HT | 3.3-V RS-485 Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |
| SN65HVD10 | 3.3V Differential Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |
| TMS320DM365 | Digital Media System-on-Chip (DMSoC) | DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9 Based SOCs | TI customers also evaluated this product. |
| TLV431A | Low Voltage Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| LM324 | Quadruple Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| TPS23753 | IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |
| CD4051B | CMOS Single 8-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion | SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |
| TPS5430-Q1 | Automotive Catalog 3-A Wide-Input-Range Step-Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| SN74ALVC164245 | 16-Bit 2.5-V to 3.3-V/3.3-V To 5-V Level Shifting Transceiver With 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| TXB0108 | 8-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| LM258 | Dual Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| TMS320F28335 | Delfino Microcontroller | C2000 32-BIT MICROCONTROLLERS-28X DELFINO FLOATING-POINT SERIES | TI customers also evaluated this product. |

No Tags are Available for this Part Number