|
|
|
|
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
View All Features in Datasheet Description
These devices are half-duplex differential transceivers, with characteristics optimized for use in PROFIBUS (EN 50170) applications. The driver output differential voltage exceeds the Profibus requirements of 2.1 V with a 54 The SN65HVD1176 and SN75HVD1176 meet or exceed the requirements of ANSI standard TIA/EIA-485-A (RS-485) for differential data transmission across twisted-pair networks. The driver outputs and receiver inputs are tied together to form a half-duplex bus port, with one-fifth unit load, allowing up to 160 nodes on a single bus. The receiver output stays at logic high when the bus lines are shorted, left open, or when no driver is active. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN65HVD1176D | ACTIVE | -40 to 85 | 1.70 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| SN65HVD1176DG4 | ACTIVE | -40 to 85 | 1.70 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| SN65HVD1176DR | ACTIVE | -40 to 85 | 1.55 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| SN65HVD1176DRG4 | ACTIVE | -40 to 85 | 1.55 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:21 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN65HVD1176D | |||
| Americas | Arrow | 175 | |
| Avnet | 332 | ||
| Newark | 140 | ||
| Asia | Farnell Asia | 283 | |
| WPI | 35 | ||
| Europe | Avnet-SILICA | >1k | |
| Farnell | 263 | ||
| Spoerle | 75 | ||
| Worldwide | Mouser Electronics | 83 | |
| TI Lead Time*: 20 WeeksSN65HVD1176DG4 | |||
| Europe | EBV Elektronik | >1k | |
| TI Lead Time*: 20 WeeksSN65HVD1176DR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksSN65HVD1176DRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN65HVD1176D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD1176DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD1176DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD1176DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN65HVD1176 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| ISO1176 | Isolated PROFIBUS RS-485 Transceiver | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| SN74LVC4245A | Octal Bus Transceiver And 3.3-V To 5-V Shifter With 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| ISO7221A | Dual Channel, 1/1, 1Mbps Digital Isolator | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| MSP430F2013 | 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |
| TPS767D301 | Dual-Output Low-Dropout (LDO) Voltage Regulators | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |
| TSC2046 | 4-Wire Touch Screen Controller with low voltage digital I/O | TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY | TI customers also evaluated this product. |
| TL431 | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| SN74HC00 | Quad 2-Input Positive-NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |
| TPS61170 | 1.2A Switch, High Voltage Boost Converter in 2x2mm QFN Package | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TPS70302 | 1A/2A Dual-Output LDO Voltage Regulator W/Power Up Seq. For Split Vo, Adjust. Outputs 1.22V - 5.5V | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |

No Tags are Available for this Part Number