SN65HVD12-EP Status: ACTIVE

Enhanced Product 3.3-V Rs-485 Transceiver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN65HVD12-EP
Drivers Per Package1  
Receivers Per Package1  
Supply Voltage(s)(V)3.3  
ESD(kV)16  
Temp Range(C)-40 to 85  
Signaling Rate(Mbps)1  
ICC(Max)(mA)15.5  
Fail SafeIdle, Open, Short  
IsolatedNo  
# of TX/RX1 TX / 1 RX  
Common Mode Range-7 to 12  
Number of Nodes256  
DuplexHalf  
FootprintSN75176  
Comments3.3-V Transceiver - 1 Mbps  
Pin/Package8SOIC  
RatingHiRel Enhanced Product  
Fault Protection(V)-9 to 14  
 Samples
 Inventory

Other qualified versions of SN65HVD12-EP

Version Part Number Definition
Catalog SN65HVD12 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • SN65HVD12: 3.3V Differential Transceiver
  • SN65LBC176: Differential Bus Transceiver
  • SN65HVD33-EP: Enhanced Product 3.3-V Full-Duplex Rs-485 Drivers And Receivers

More Related Products

Product Information

Features

  • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
  • Extended Temperature Performance of Up to -40°C to 125°C and -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Operates With a 3.3 V Supply
  • Bus-Pin ESD Protection Exceeds 16 kV HBM
  • 1/8 Unit-Load Option Available (Up to 256 Nodes on the Bus)
  • Optional Driver Output Transition Times for Signaling Rates of 1 Mbps, 10 Mbps, and 25 Mbps(2)
  • Meets or Exceeds the Requirements of ANSI TIA/EIA-485-A
  • Bus-Pin Short Circuit Protection From -7 V to 12 V
  • Low-Current Standby Mode . . . 1 µA (Typ)
  • Open-Circuit, Idle-Bus, and Shorted-Bus Failsafe Receiver
  • Thermal Shutdown Protection
  • Glitch-Free Power-Up and Power-Down Protection for Hot-Plugging Applications
  • SN75176 Footprint
  • APPLICATIONS
    • Digital Motor Control

View All Features in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN65HVD12IDREPACTIVE-40 to 85V62/05604-03XE2.55 | 100uSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
V62/05604-03XEACTIVE-40 to 85 2.55 | 100uSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:22 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN65HVD12IDREP
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksV62/05604-03XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65HVD12IDREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/05604-03XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65HVD12-EP Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN65HVD12 3.3V Differential Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
SN65LBC176 Differential Bus Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
SN65HVD33-EP Enhanced Product 3.3-V Full-Duplex Rs-485 Drivers And Receivers INTERFACE-RS-485 TI customers also evaluated this product.
SN65HVD11-HT 3.3-V RS-485 Transceiver INTERFACE-RS-485 TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here