SN65HVD12 Status: ACTIVE

3.3V Differential Transceiver


      
         
Alert me about changes<br/>to this product

See Also

  • SN65HVD10 - Signaling Rate: 32Mbps with 3.3V
  • SN65HVD11 - Signaling Rate: 10Mbps with 3.3V
  • SN65HVD07 - Signaling Rate: 1Mbps with 5V

View all related products


Datasheet

Download - PDF Icon

 SN65HVD10 SN65HVD11 SN65HVD12SN75HVD10 SN75HVD11 SN75HVD12 
Drivers Per Package1  1  1  1  1  1  
Receivers Per Package1  1  1  1  1  1  
Supply Voltage(s)(V)3.3  3.3  3.3  3.3  3.3  3.3  
ESD(kV)16  16  16  16  16  16  
Temp Range(C)-40 to 125, -40 to 85  -40 to 125, -40 to 85  -40 to 85  0 to 70  0 to 70  0 to 70  
Signaling Rate(Mbps)32  10  1  32  10  1  
ICC(Max)(mA)15.5  15.5  15.5  15.5  15.5  15.5  
Fail SafeIdle, Open, Short  Idle, Open, Short  Idle, Open, Short  Open, Short  Open, Short  Open, Short  
IsolatedNo  No  No  No  No  No  
# of TX/RX1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  
Common Mode Range-7 to 12  -7 to 12  -7 to 12  -7 to 12  -7 to 12  -7 to 12  
Number of Nodes64  256  256  64  256  256  
DuplexHalf  Half  Half  Half  Half  Half  
FootprintSN75176  SN75176  SN75176  SN75176  SN75176  SN75176  
Comments3.3-V Transceiver - 32 Mbps  3.3-V Transceiver - 10 Mbps  3.3-V Transceiver - 1 Mbps  3.3-V Transceiver - 32 Mbps  3.3-V Transceiver - 10 Mbps  3.3-V Transceiver - 1 Mbps  
Pin/Package8PDIP, 8SOIC  8PDIP, 8SOIC  8PDIP, 8SOIC  8PDIP, 8SOIC  8PDIP, 8SOIC  8PDIP, 8SOIC  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Fault Protection(V)-9 to 14  -9 to 14  -9 to 14  -9 to 14  -9 to 14  -9 to 14  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Other qualified versions of SN65HVD12

Version Part Number Definition
Enhanced Product SN65HVD12-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • SN65HVD11: 3.3V Differential Transceiver
  • SN65HVD10: 3.3V Differential Transceiver
  • SN65HVD32: 3.3 V Full-Duplex RS 485 Drivers and Receivers
  • TMS320F2812: 32-Bit Digital Signal Controller with Flash
  • TPS54620: 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter
  • TPA2005D1: 1.4-W Mono Class-D Audio Amplifier (TPA2005)

Product Information

Features

  • Operates With a 3.3-V Supply
  • Bus-Pin ESD Protection Exceeds 16 kV HBM
  • 1/8 Unit-Load Option Available (Up to 256 Nodes on the Bus)
  • Optional Driver Output Transition Times for Signaling Rates(1) of 1 Mbps, 10 Mbps, and 32 Mbps
  • Meets or Exceeds the Requirements of ANSI TIA/EIA-485-A
  • Bus-Pin Short Circuit Protection From -7 V to 12 V
  • Low-Current Standby Mode. . .1 µA Typical
  • Open-Circuit, Idle-Bus, and Shorted-Bus Failsafe Receiver
  • Thermal Shutdown Protection
  • Glitch-Free Power-Up and Power-Down Protection for Hot-Plugging Applications
  • SN75176 Footprint
  • APPLICATIONS
    • Digital Motor Control
    • Utility Meters
    • Chassis-to-Chassis Interconnects
    • Electronic Security Stations
    • Industrial Process Control
    • Building Automation
    • Point-of-Sale (POS) Terminals and Networks

(1) The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).

Description

The SN65HVD10, SN75HVD10, SN65HVD11, SN75HVD11, SN65HVD12, and SN75HVD12 combine a 3-state differential line driver and differential input line receiver that operate with a single 3.3-V power supply. They are designed for balanced transmission lines and meet or exceed ANSI standard TIA/EIA-485-A and ISO 8482:1993. These differential bus transceivers are monolithic integrated circuits designed for bidirectional data communication on multipoint bus-transmission lines. The drivers and receivers have active-high and active-low enables respectively, that can be externally connected together to function as direction control. Very low device standby supply current can be achieved by disabling the driver and the receiver.

The driver differential outputs and receiver differential inputs connect internally to form a differential input/ output (I/O) bus port that is designed to offer minimum loading to the bus whenever the driver is disabled or VCC = 0.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN65HVD12DACTIVE-40 to 851.40 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65HVD12DG4ACTIVE-40 to 851.40 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65HVD12DRACTIVE-40 to 851.30 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65HVD12DRG4ACTIVE-40 to 851.30 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65HVD12PACTIVE-40 to 851.40 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65HVD12PE4ACTIVE-40 to 851.40 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:20 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN65HVD12D
AmericasAvnet 440
AsiaFarnell Asia 175
EuropeAvnet-SILICA >1k
Farnell 27
Spoerle 25
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksSN65HVD12DG4
AmericasAvnet 650
EuropeEBV Elektronik >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN65HVD12DR
EuropeAvnet-SILICA >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN65HVD12DRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksSN65HVD12P
AmericasNewark 260
Rochester Electronics >1k
AsiaWPI 72
WorldwideDigiKey 133
TI Lead Time*: 14 WeeksSN65HVD12PE4
EuropeEBV Elektronik 50
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65HVD12D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD12DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD12DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD12DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD12P RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
SN65HVD12PE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65HVD12 Help

Datasheet

Application Notes

Simulation Models

Part # Name Product Family Comments
SN65HVD10   3.3V Differential Transceiver   INTERFACE - RS-485   Signaling Rate: 32Mbps with 3.3V  
SN65HVD11   3.3V Differential Transceiver   INTERFACE - RS-485   Signaling Rate: 10Mbps with 3.3V  
SN65HVD07   High-Output RS-485 Transceiver   INTERFACE - RS-485   Signaling Rate: 1Mbps with 5V  
SN65HVD06   High-Output RS-485 Transceiver   INTERFACE - RS-485   Signaling Rate: 10Mbps with 5V  
SN65HVD05   High-Output RS-485 Transceiver   INTERFACE - RS-485   Signaling Rate: 32Mbps with 5V  
Customers Who Evaluated This Product Also Evaluated...
SN65HVD11 3.3V Differential Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
SN65HVD10 3.3V Differential Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
SN65HVD32 3.3 V Full-Duplex RS 485 Drivers and Receivers INTERFACE-RS-485 TI customers also evaluated this product.
TMS320F2812 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPA2005D1 1.4-W Mono Class-D Audio Amplifier (TPA2005) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPS54310 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
ISO1050 Isolated 5-V CAN Transceivers INTERFACE-ISOLATORS TI customers also evaluated this product.
TPS61085 18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
OPA2277 High Precision Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
TS3USB221A ESD Protected,High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch USB-USB SWITCHES-USB TI customers also evaluated this product.
TPS767D301 Dual-Output Low-Dropout (LDO) Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here