SN65HVD1782 Status: ACTIVE

70-V Fault-Protected RS-485 Transceiver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN65HVD1780 SN65HVD1781 SN65HVD1782SN65HVD1785 SN65HVD1786 SN65HVD1787 SN65HVD1791 SN65HVD1792 SN65HVD1793 SN65HVD1794 
Drivers Per Package1  1  1  1  1  1  1  1  1  1  
Receivers Per Package1  1  1  1  1  1  1  1  1  1  
Supply Voltage(s)(V)3.3, 5  3.3, 5  3.3, 5  5  5  5  5  5  5  5  
ESD(kV)16  16  16  16  16  16  16  16  16  16  
Temp Range(C)-40 to 105  -40 to 125  -40 to 105  -40 to 105  -40 to 105  -40 to 105  -40 to 105  -40 to 105  -40 to 105  -40 to 105  
Signaling Rate(Mbps)0.115  1  10  0.115  1  10  0.115  1  10  1  
ICC(Max)(mA)6  6  6  6  6  6  6  6  6  6  
Fail SafeIdle, Open, Short  Idle, Open, Short  Idle, Open, Short  Idle, Open, Short  Idle, Open, Short  Idle, Open, Short  Idle, Open, Short  Idle, Open, Short  Idle, Open, Short  Idle, Open, Short  
IsolatedNo  No  No  No  No  No  No  No  No  No  
# of TX/RX1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  
Common Mode Range-7 to 12  -7 to 12  -7 to 12  -20 to 25  -20 to 25  -20 to 25  -20 to 25  -20 to 25  -20 to 25  -20 to 25  
Number of Nodes320  320  64  256  256  64  256  256  256  256  
DuplexHalf  Half  Half  Half  Half  Half  Full  Full  Full  Half  
FootprintSN75176  SN75176  SN75176  SN75176  SN75176  SN75176  SN75180  SN75180  SN75180  SN75176  
Pin/Package8PDIP, 8SOIC  8PDIP, 8SOIC  8PDIP, 8SOIC  8PDIP, 8SOIC  8PDIP, 8SOIC  8PDIP, 8SOIC  14SOIC  14SOIC  14SOIC  8PDIP, 8SOIC  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Fault Protection(V)-70 to 70  -70 to 70  -70 to 70  -70 to 70  -70 to 70  -70 to 70  -70 to 70  -70 to 70  -70 to 70  -70 to 70  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • SN65HVD08: 3.3/5-V RS-485 Transceiver
  • SN65HVD1781: 70-V Fault-Protected RS-485 Transceivers
  • SN65HVD1780: 70-V Fault-Protected RS-485 Transceiver
  • TPS76333: Single Output LDO, 150mA, Fixed(3.3V), Low Quiescent Current, Thermal Protection
  • SN74AVC8T245: 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs
  • MAX3221: 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver

Product Information

Features

  • Bus-Pin Fault Protection to > ±70 V
  • Operation With 3.3-V to 5-V Supply Range
  • ±16 kV HBM Protection on Bus Pins
  • Reduced Unit Load for up to 320 Nodes
  • Failsafe Receiver for Open-Circuit, Short-Circuit and Idle-Bus Conditions
  • Low Power Consumption
    • Low Standby Supply Current, 1 µA Max
    • ICC 4 mA Quiescent During Operation
  • Pin-Compatible With Industry-Standard SN75176
  • Signaling Rates of 115 kbps, 1 Mbps, and up to 10 Mbps
  • APPLICATIONS
    • HVAC Networks
    • Security Electronics
    • Building Automation
    • Telecomm Equipment
    • Motion Control
    • Industrial Networks

Description

These devices are designed to survive overvoltage faults such as direct shorts to power supplies, mis-wiring faults, connector failures, cable crushes, and tool mis-applications. The internal current-limit circuits allow fault survivability without causing the high bus currents that otherwise might damage external components or power supplies. They are also robust to ESD events, with high levels of protection to the JEDEC or IEC human-body-model specification.

These devices combine a differential driver and a differential receiver, which operate from a single power supply. The driver differential outputs and the receiver differential inputs are connected internally to form a bus port suitable for half-duplex (two-wire bus) communication.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
SN65HVD1782DACTIVE-40 to 1052.20 | 1kuSOIC (D) | 8 View 75 | TUBEPurchase Samples
SN65HVD1782DG4ACTIVE-40 to 1052.20 | 1kuSOIC (D) | 8 View 75 | TUBEPurchase Samples
SN65HVD1782DRACTIVE-40 to 1052.00 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R
SN65HVD1782DRG4ACTIVE-40 to 1052.00 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R
SN65HVD1782PACTIVE-40 to 1052.20 | 1kuPDIP (P) | 8 View 50 | TUBE

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:20 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN65HVD1782D
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN65HVD1782DG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN65HVD1782DR
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksSN65HVD1782DRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksSN65HVD1782P
AmericasArrow 250
AsiaWPI 250
WorldwideDigiKey 585
Mouser Electronics 263
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65HVD1782D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD1782DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD1782DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD1782DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD1782P RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65HVD1782 Help

Datasheet

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN65HVD08 3.3/5-V RS-485 Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
SN65HVD1781 70-V Fault-Protected RS-485 Transceivers INTERFACE-RS-485 TI customers also evaluated this product.
SN65HVD1780 70-V Fault-Protected RS-485 Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
TPS76333 Single Output LDO, 150mA, Fixed(3.3V), Low Quiescent Current, Thermal Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
SN74AVC8T245 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
MAX3221 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
TPS2065 Single 1A Current-Limited, Power-Distribution Switches for USB Applications PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
ADS8321 16-Bit, High Speed, MicroPower Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
SN74LVC1G125 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TLV320AIC33 Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP/Speaker Amplifier and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
SN74LVC8T245 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Three-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here