SN65HVD1786 Status: ACTIVE

70-V Fault-Protected RS-485 with -20 to +25 common mode


      
         
Alert me about changes<br/>to this product

 SN65HVD1780 SN65HVD1781 SN65HVD1782 SN65HVD1785 SN65HVD1786SN65HVD1787 SN65HVD1791 SN65HVD1792 SN65HVD1793 SN65HVD1794 
Drivers Per Package1  1  1  1  1  1  1  1  1  1  
Receivers Per Package1  1  1  1  1  1  1  1  1  1  
Supply Voltage(s)(V)3.3, 5  3.3, 5  3.3, 5  5  5  5  5  5  5  5  
ESD(kV)16  16  16  16  16  16  16  16  16  16  
Temp Range(C)-40 to 105  -40 to 125  -40 to 105  -40 to 105  -40 to 105  -40 to 105  -40 to 105  -40 to 105  -40 to 105  -40 to 105  
Signaling Rate(Mbps)0.115  1  10  0.115  1  10  0.115  1  10  1  
ICC(Max)(mA)6  6  6  6  6  6  6  6  6  6  
Fail SafeIdle, Open, Short  Idle, Open, Short  Idle, Open, Short  Idle, Open, Short  Idle, Open, Short  Idle, Open, Short  Idle, Open, Short  Idle, Open, Short  Idle, Open, Short  Idle, Open, Short  
IsolatedNo  No  No  No  No  No  No  No  No  No  
# of TX/RX1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  
Common Mode Range-7 to 12  -7 to 12  -7 to 12  -20 to 25  -20 to 25  -20 to 25  -20 to 25  -20 to 25  -20 to 25  -20 to 25  
Number of Nodes320  320  64  256  256  64  256  256  256  256  
DuplexHalf  Half  Half  Half  Half  Half  Full  Full  Full  Half  
FootprintSN75176  SN75176  SN75176  SN75176  SN75176  SN75176  SN75180  SN75180  SN75180  SN75176  
Pin/Package8PDIP, 8SOIC  8PDIP, 8SOIC  8PDIP, 8SOIC  8PDIP, 8SOIC  8PDIP, 8SOIC  8PDIP, 8SOIC  14SOIC  14SOIC  14SOIC  8PDIP, 8SOIC  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Fault Protection(V)-70 to 70  -70 to 70  -70 to 70  -70 to 70  -70 to 70  -70 to 70  -70 to 70  -70 to 70  -70 to 70  -70 to 70  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • Bus-Pin Fault Protection to > ±70 V
  • Common-Mode Voltage Range (-20 V to 25 V) More Than Doubles TIA/EIA 485 Requirement
  • Bus I/O Protection
    • ±16 kV JEDEC HBM Protection
  • Reduced Unit Load for Up to 256 Nodes
  • Failsafe Receiver for Open-Circuit, Short-Circuit and Idle-Bus Conditions
  • Low Power Consumption
    • Low Standby Supply Current, 1 µA Typ
    • ICC 5 mA Quiescent During Operation
  • Power-Up, Power-Down Glitch-Free Operation
  • APPLICATIONS
    • Designed for RS-485 and RS-422 Networks

Description

These devices are designed to survive overvoltage faults such as direct shorts to power supplies, mis-wiring faults, connector failures, cable crushes, and tool mis-applications. They are also robust to ESD events, with high levels of protection to human-body model specifications.

These devices combine a differential driver and a differential receiver, which operate from a single power supply. In the 'HVD1785, 'HVD1786, and 'HVD1787, the driver differential outputs and the receiver differential inputs are connected internally to form a bus port suitable for half-duplex (two-wire bus) communication. In the 'HVD1791, the driver differential outputs and the receiver differential inputs are separate pins, to form a bus port suitable for full-duplex (four-wire bus) communication.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
SN65HVD1786DACTIVE-40 to 1052.05 | 1kuSOIC (D) | 8 View 75 | TUBE
SN65HVD1786DG4ACTIVE-40 to 1052.05 | 1kuSOIC (D) | 8 View 75 | TUBE
SN65HVD1786DRACTIVE-40 to 1051.85 | 1kuSOIC (D) | 8 View 2500 | LARGE T&RPurchase Samples
SN65HVD1786DRG4ACTIVE-40 to 1051.85 | 1kuSOIC (D) | 8 View 2500 | LARGE T&RPurchase Samples
SN65HVD1786PACTIVE-40 to 1052.05 | 1kuPDIP (P) | 8 View 50 | TUBE

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:20 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN65HVD1786D
AmericasAvnet 17
Newark 108
AsiaFarnell Asia 183
WPI 44
EuropeFarnell 75
Spoerle 450
WorldwideMouser Electronics 293
TI Lead Time*: 20 WeeksSN65HVD1786DG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN65HVD1786DR
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN65HVD1786DRG4
None Reported
View Distributors
TI Lead Time*: 14 WeeksSN65HVD1786P
AsiaWPI 250
EuropeSpoerle 100
WorldwideDigiKey 248
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65HVD1786D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD1786DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD1786DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD1786DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD1786P RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65HVD1786 Help

Datasheet

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN65HVD1781 70-V Fault-Protected RS-485 Transceivers INTERFACE-RS-485 TI customers also evaluated this product.
SN65HVD1780 70-V Fault-Protected RS-485 Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
SN65HVD1785 70-V Fault-Protected RS-485 Transceivers INTERFACE-RS-485 TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here