|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
These devices are designed to survive overvoltage faults such as direct shorts to power supplies, mis-wiring faults, connector failures, cable crushes, and tool mis-applications. They are also robust to ESD events, with high levels of protection to human-body model specifications. These devices combine a differential driver and a differential receiver, which operate from a single power supply. In the 'HVD1785, 'HVD1786, and 'HVD1787, the driver differential outputs and the receiver differential inputs are connected internally to form a bus port suitable for half-duplex (two-wire bus) communication. In the 'HVD1791, the driver differential outputs and the receiver differential inputs are separate pins, to form a bus port suitable for full-duplex (four-wire bus) communication. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| SN65HVD1791D | ACTIVE | -40 to 105 | 2.10 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | |
| SN65HVD1791DG4 | ACTIVE | -40 to 105 | 2.10 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | |
| SN65HVD1791DR | ACTIVE | -40 to 105 | 1.90 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples |
| SN65HVD1791DRG4 | ACTIVE | -40 to 105 | 1.90 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:20 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN65HVD1791D | |||
| Asia | WPI | 54 | |
| TI Lead Time*: 20 WeeksSN65HVD1791DG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksSN65HVD1791DR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksSN65HVD1791DRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN65HVD1791D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD1791DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD1791DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD1791DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN65HVD1791 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN65HVD1780 | 70-V Fault-Protected RS-485 Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |
| SN65HVD1781 | 70-V Fault-Protected RS-485 Transceivers | INTERFACE-RS-485 | TI customers also evaluated this product. |
| SN65HVD3080E | LOW-POWER RS-485 FULL-DUPLEX DRIVERS/RECEIVERS | INTERFACE-RS-485 | TI customers also evaluated this product. |
| SN65HVD1792 | 70-V Fault-Protected RS-485 Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |

No Tags are Available for this Part Number