SN65HVD21 Status: ACTIVE

Extended Common-mode RS-485 Transceiver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN65HVD20 SN65HVD21SN65HVD22 SN65HVD23 SN65HVD24 
Drivers Per Package1  1  1  1  1  
Receivers Per Package1  1  1  1  1  
Supply Voltage(s)(V)5  5  5  5  5  
ESD(kV)16  16  16  16  16  
Temp Range(C)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Signaling Rate(Mbps)25  5  0.5  25  3  
ICC(Max)(mA)9  12  9  11  14  
Fail SafeIdle, Open, Short  Idle, Open, Short  Idle, Open, Short  Open, Short  Open, Short  
IsolatedNo  No  No  No  No  
# of TX/RX1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  
Common Mode Range-20 to 25  -20 to 25  -20 to 25  -20 to 25  -20 to 25  
Number of Nodes64  256  256  64  256  
DuplexHalf  Half  Half  Half  Half  
FootprintSN75176  SN75176  SN75176  SN75176  SN75176  
CommentsWide Common Mode, 25 Mbps  Wide Common Mode, 5 Mbps  Wide Common Mode, 0.5 Mbps  Receiver Equalization, Wide Common Mode, 25 Mbps  Receiver Equalization, Wide Common Mode, 3 Mbps  
Pin/Package8PDIP, 8SOIC  8PDIP, 8SOIC  8PDIP, 8SOIC  8PDIP, 8SOIC  8PDIP, 8SOIC  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  
Fault Protection(V)-27 to 27  -27 to 27  -27 to 27  -27 to 27  -27 to 27  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS61041: 28-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications
  • OPA2353: High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series
  • PGA202: Digitally Controlled Programmable-Gain Instrumentation Amp
  • Product Information

    Features

    • Common-Mode Voltage Range (–20 V to 25 V) More Than Doubles TIA/EIA-485 Requirement
    • Receiver Equalization Extends Cable Length, Signaling Rate (HVD23, HVD24)
    • Reduced Unit-Load for Up to 256 Nodes
    • Bus I/O Protection to Over 16-kV HBM
    • Failsafe Receiver for Open-Circuit, Short-Circuit and Idle-Bus Conditions
    • Low Standby Supply Current 1-µA Max
    • More Than 100 mV Receiver Hysteresis
    • APPLICATIONS
      • Long Cable Solutions
        • Factory Automation
        • Security Networks
        • Building HVAC
      • Severe Electrical Environments
        • Electrical Power Inverters
        • Industrial Drives
        • Avionics

    Description

    The transceivers in the HVD2x family offer performance far exceeding typical RS-485 devices. In addition to meeting all requirements of the TIA/EIA-485-A standard, the HVD2x family operates over an extended range of common-mode voltage, and has features such as high ESD protection, wide receiver hysteresis, and failsafe operation. This family of devices is ideally suited for long-cable networks, and other applications where the environment is too harsh for ordinary transceivers.

    These devices are designed for bidirectional data transmission on multipoint twisted-pair cables. Example applications are digital motor controllers, remote sensors and terminals, industrial process control, security stations, and environmental control systems.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    SN65HVD21DACTIVE-40 to 851.55 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    SN65HVD21DG4ACTIVE-40 to 851.55 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    SN65HVD21DRACTIVE-40 to 851.40 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    SN65HVD21DRG4ACTIVE-40 to 851.40 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    SN65HVD21PACTIVE-40 to 851.55 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    SN65HVD21PE4ACTIVE-40 to 851.55 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 11:20 AM GMT, 20 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksSN65HVD21D
    AmericasArrow >1k
    Rochester Electronics >1k
    AsiaWPI 184
    WorldwideMouser Electronics 150
    TI Lead Time*: 20 WeeksSN65HVD21DG4
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksSN65HVD21DR
    AmericasRochester Electronics >1k
    EuropeAvnet-SILICA >1k
    TI Lead Time*: 20 WeeksSN65HVD21DRG4
    None Reported
    View Distributors
    TI Lead Time*: 14 WeeksSN65HVD21P
    AmericasNewark 125
    Rochester Electronics >1k
    AsiaWPI 78
    EuropeSpoerle 150
    WorldwideDigiKey 102
    TI Lead Time*: 14 WeeksSN65HVD21PE4
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    SN65HVD21D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN65HVD21DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN65HVD21DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN65HVD21DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN65HVD21P RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    SN65HVD21PE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for SN65HVD21 Help

    Datasheet

    Application Notes

    Tools & Software

    NamePart # Company Tool / Software Type
    SN65HVD22EVM Evaluation ModuleSN65HVD22EVMTexas InstrumentsDevelopment Boards/EVMs

    Simulation Models

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TPS61041 28-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
    OPA2353 High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
    PGA202 Digitally Controlled Programmable-Gain Instrumentation Amp AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here