|
|
|
|
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
Description
The transceivers in the HVD2x family offer performance far exceeding typical RS-485 devices. In addition to meeting all requirements of the TIA/EIA-485-A standard, the HVD2x family operates over an extended range of common-mode voltage, and has features such as high ESD protection, wide receiver hysteresis, and failsafe operation. This family of devices is ideally suited for long-cable networks, and other applications where the environment is too harsh for ordinary transceivers. These devices are designed for bidirectional data transmission on multipoint twisted-pair cables. Example applications are digital motor controllers, remote sensors and terminals, industrial process control, security stations, and environmental control systems. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN65HVD23D | ACTIVE | -40 to 85 | 2.15 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| SN65HVD23DG4 | ACTIVE | -40 to 85 | 2.15 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| SN65HVD23DR | ACTIVE | -40 to 85 | 1.95 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| SN65HVD23DRG4 | ACTIVE | -40 to 85 | 1.95 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| SN65HVD23P | ACTIVE | -40 to 85 | 2.15 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
| SN65HVD23PE4 | ACTIVE | -40 to 85 | 2.15 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:20 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN65HVD23D | |||
| Americas | Avnet | 372 | |
| Newark | 17 | ||
| Rochester Electronics | 135 | ||
| Asia | WPI | 54 | |
| Europe | Avnet-SILICA | 71 | |
| Compel | 39 | ||
| Worldwide | Mouser Electronics | 26 | |
| TI Lead Time*: 20 WeeksSN65HVD23DG4 | |||
| Worldwide | Mouser Electronics | 15 | |
| TI Lead Time*: 20 WeeksSN65HVD23DR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksSN65HVD23DRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 14 WeeksSN65HVD23P | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | 424 | |
| Worldwide | DigiKey | 142 | |
| Mouser Electronics | 144 | ||
| TI Lead Time*: 14 WeeksSN65HVD23PE4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN65HVD23D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD23DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD23DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD23DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD23P | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN65HVD23PE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN65HVD23 
| Name | Part # | Company | Tool / Software Type |
| SN65HVD22EVM Evaluation Module | SN65HVD22EVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| THS8200 | Triple 10-Bit All Format Video DAC | VIDEO AND IMAGING-VIDEO DACS | TI customers also evaluated this product. |
| OPA4132 | High Speed FET-Input Operational Amplifiers | PRECISION AMPLIFIER-WIDE BANDWIDTH | TI customers also evaluated this product. |
| TPS2062A | Current-limited, Power Distribution Switches | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS73025 | Single Output LDO, 200mA, Fixed(2.5V), High PSRR, Low Noise | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| SN74ALVC164245 | 16-Bit 2.5-V to 3.3-V/3.3-V To 5-V Level Shifting Transceiver With 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| TPA311 | 350-mW Mono Class-AB Audio Amplifier | AUDIO AMPLIFIERS-CLASS-AB SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| TLK1521 | 500 Mbps to 1.3 Gbps 18 bit Transceiver | SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS | TI customers also evaluated this product. |
| CDCE913 | Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs | General Purpose Synthesizer with optional SSC-VCXO INPUT | TI customers also evaluated this product. |
| DAC900 | 10-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DRV600 | 2-Vrms DirectPath Pop-free Fixed Input Gain Line Driver | AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number