SN65HVD230M-EP Status: ACTIVE

Enhanced Product 3.3-V Can Transceivers With Standby Mode


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN65HVD230M-EP
Supply Voltage(s)(V)3.3  
RatingHiRel Enhanced Product  
Transient Pulse Protection(V)-25 to 25  
Operating Temp Range(Celsius)-55 to 125  
FootprintPCA82C250  
Low Power ModeStandby  
ICC(Max)(mA)17  
Pin/Package8SOIC  
Drivers Per Package1  
Receivers Per Package1  
Approx. Price (US$) 2.96 | 1ku  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN65HVD1050-EP: Enhanced Product Emc Optimized Can Transceiver
  • SN65HVD235: 3.3V CAN with Standby Mode, Autobaud Loop-back
  • SN65HVD230: 3.3V CAN Transceiver with Standby Mode

More Related Products

Product Information

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • Operates With a 3.3-V Supply
  • Low Power Replacement for the PCA82C250 Footprint
  • Bus/Pin ESD Protection Exceeds 15-kV HBM
  • Controlled Driver Output Transition Times for Improved Signal Quality on the SN65HVD230M
  • Unpowered Node Does Not Disturb the Bus
  • Compatible With the Requirements of the ISO 11898 Standard
  • Low-Current SN65HVD230M Standby Mode 370 µA Typical
  • Designed for Signaling Rates Up To 1 Megabit/Second (Mbps)
  • Thermal Shutdown Protection
  • Open-Circuit Fail-Safe Design

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.
The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).

Description

The SN65HVD230M controller area network (CAN) transceiver is designed for use with the Texas Instruments TMS320Lx240x 3.3-V DSPs with CAN controllers, or with equivalent devices. They are intended for use in applications employing the CAN serial communication physical layer in accordance with the ISO 11898 standard. Each CAN transceiver is designed to provide differential transmit capability to the bus and differential receive capability to a CAN controller at speeds up to 1 Mbps.

Designed for operation in especially-harsh environments, these devices feature cross-wire protection, loss-of-ground and overvoltage protection, overtemperature protection, as well as wide common-mode range.

The transceiver interfaces the single-ended CAN controller with the differential CAN bus found in industrial, building automation, and automotive applications.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN65HVD230MDREPACTIVE-55 to 125V62/06629-01XE2.96 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
V62/06629-01XEACTIVE-55 to 125 2.96 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:19 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN65HVD230MDREP
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 20 WeeksV62/06629-01XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65HVD230MDREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/06629-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65HVD230M-EP Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Industrial Control via the CAN Bus Demonstration PlatformCANBUS-DEMOTexas InstrumentsHardware Reference Designs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN65HVD1050-EP Enhanced Product Emc Optimized Can Transceiver INTERFACE-CAN TI customers also evaluated this product.
SN65HVD235 3.3V CAN with Standby Mode, Autobaud Loop-back INTERFACE-CAN TI customers also evaluated this product.
SN65HVD230 3.3V CAN Transceiver with Standby Mode INTERFACE-CAN TI customers also evaluated this product.
SN65HVD233 3.3V CAN Transceiver with Standby Mode, Loop-back INTERFACE-CAN TI customers also evaluated this product.
SN65HVD1050 High-Speed EMC Optimized CAN Transceiver INTERFACE-CAN TI customers also evaluated this product.
SN65HVD233-EP Enhanced Product 3.3-V CAN Tranceiver INTERFACE-CAN TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here