SN65HVD230Q Status: ACTIVE

Automotive Catalog 3.3-V CAN Transceivers


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN65HVD230 SN65HVD230Q
Supply Voltage(s)(V)3.3  3.3  
RatingCatalog  Catalog  
Transient Pulse Protection(V)-25 to 25  -25 to 25  
Operating Temp Range(Celsius)-40 to 85  -40 to 125  
FootprintPCA82C250  PCA82C250  
Low Power ModeStandby   
ICC(Max)(mA)17  17  
Pin/Package8SOIC  8SOIC  
Drivers Per Package1  1  
Receivers Per Package1  1  
Approx. Price (US$) 1.45 | 1ku   1.70 | 1ku  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN65HVD230Q

Version Part Number Definition
Automotive SN65HVD230Q-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • SN65HVD230: 3.3V CAN Transceiver with Standby Mode

Product Information

Features

  • Operates With a 3.3-V Supply
  • Low Power Replacement for the PCA82C250 Footprint
  • Bus/Pin ESD Protection Exceeds 15-kV HBM
  • Controlled Driver Output Transition Times for Improved Signal Quality on the SN65HVD230Q and SN65HVD231Q
  • Unpowered Node Does Not Disturb the Bus
  • Compatible With the Requirements of the ISO 11898 Standard
  • Low-Current SN65HVD230Q Standby Mode 370 uA Typical
  • Low-Current SN65HVD231Q Sleep Mode 0.1 uA Typical
  • Designed for Signaling Rates Up To 1 Megabit/Second (Mbps)
  • Thermal Shutdown Protection
  • Open-Circuit Fail-Safe Design
  • Available in Q-Temp Automotive High Reliability Automotive Applications Configuration Control/ Print Support Qualification to Automotive Standards

The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).

Description

The SN65HVD230Q, SN65HVD231Q, and SN65HVD232Q controller area network (CAN) transceivers are designed for use with the Texas Instruments TMS320Lx240x 3.3-V DSPs with CAN controllers, or with equivalent devices. They are intended for use in applications employing the CAN serial communication physical layer in accordance with the ISO 11898 standard. Each CAN transceiver is designed to provide differential transmit capability to the bus and differential receive capability to a CAN controller at speeds up to 1 Mbps.

Designed for operation in especially-harsh environments, these devices feature cross-wire protection, loss-of-ground and overvoltage protection, overtemperature protection, as well as wide common-mode range.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN65HVD230QDACTIVE-40 to 1251.70 | 1kuSOIC (D) | 8 View 75 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65HVD230QDG4ACTIVE-40 to 1251.70 | 1kuSOIC (D) | 8 View 75 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65HVD230QDRACTIVE-40 to 1251.70 | 1kuSOIC (D) | 8 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65HVD230QDRG4ACTIVE-40 to 1251.70 | 1kuSOIC (D) | 8 View 2500 Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:21 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN65HVD230QD
AmericasArrow 517
Newark 241
EuropeArrow Southern Europe 125
WorldwideDigiKey 32
TI Lead Time*: 18 WeeksSN65HVD230QDG4
AmericasAvnet 64
Rochester Electronics 8
EuropeAvnet-SILICA 5
WorldwideDigiKey  Available
Mouser Electronics 177
TI Lead Time*: 20 WeeksSN65HVD230QDR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN65HVD230QDRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65HVD230QD RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-2-250C-1 YEAR/Level-1-235C-UNLIMViewView
SN65HVD230QDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD230QDR RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-2-250C-1 YEAR/Level-1-235C-UNLIMViewView
SN65HVD230QDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65HVD230Q Help

Datasheet

More Literature

Reference Designs

Description Part # Company
Industrial Control via the CAN Bus Demonstration Platform CANBUS-DEMO Texas Instruments

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN65HVD230 3.3V CAN Transceiver with Standby Mode INTERFACE-CAN TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here