|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
(1) The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second). Description
The SN65HVD230, SN65HVD231, and SN65HVD232 controller area network (CAN) transceivers are designed for use with the Texas Instruments TMS320Lx240x; 3.3-V DSPs with CAN controllers, or with equivalent devices. They are intended for use in applications employing the CAN serial communication physical layer in accordance with the ISO 11898 standard. Each CAN transceiver is designed to provide differential transmit capability to the bus and differential receive capability to a CAN controller at speeds up to 1 Mbps. Designed for operation in especially-harsh environments, these devices feature cross-wire protection, loss-of-ground and overvoltage protection, overtemperature protection, as well as wide common-mode range. The transceiver interfaces the single-ended CAN controller with the differential CAN bus found in industrial, building automation, and automotive applications. It operates over a -2-V to 7-V common-mode range on the bus, and it can withstand common-mode transients of ±25 V. On the SN65HVD230 and SN65HVD231, pin 8 provides three different modes of operation: high-speed, slope control, and low-power modes. The high-speed mode of operation is selected by connecting pin 8 to ground, allowing the transmitter output transistors to switch on and off as fast as possible with no limitation on the rise and fall slopes. The rise and fall slopes can be adjusted by connecting a resistor to ground at pin 8, since the slope is proportional to the pin's output current. This slope control is implemented with external resistor values of 10 kΩ, to achieve a 15-V/µs slew rate, to 100 kΩ, to achieve a 2-V/µs slew rate. See the Application Information section of this data sheet. The circuit of the SN65HVD230 enters a low-current standby mode during which the driver is switched off and the receiver remains active if a high logic level is applied to pin 8. The DSP controller reverses this low-current standby mode when a dominant state (bus differential voltage > 900 mV typical) occurs on the bus. The unique difference between the SN65HVD230 and the SN65HVD231 is that both the driver and the receiver are switched off in the SN65HVD231 when a high logic level is applied to pin 8 and remain in this sleep mode until the circuit is reactivated by a low logic level on pin 8. The Vref pin 5 on the SN65HVD230 and SN65HVD231 is available as a VCC/2 voltage reference. The SN65HVD232 is a basic CAN transceiver with no added options; pins 5 and 8 are NC, no connection. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN65HVD231D | ACTIVE | -40 to 85 | 1.60 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| SN65HVD231DG4 | ACTIVE | -40 to 85 | 1.60 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| SN65HVD231DR | ACTIVE | -40 to 85 | 1.45 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| SN65HVD231DRG4 | ACTIVE | -40 to 85 | 1.45 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:14 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN65HVD231D | |||
| Americas | Arrow | >1k | |
| Newark | 187 | ||
| Asia | Farnell Asia | >1k | |
| WPI | 49 | ||
| Europe | Avnet-SILICA | >1k | |
| Compel | 18 | ||
| Farnell | 796 | ||
| Spoerle | 75 | ||
| TI Lead Time*: 20 WeeksSN65HVD231DG4 | |||
| Americas | Avnet | 135 | |
| TI Lead Time*: 20 WeeksSN65HVD231DR | |||
| Americas | Avnet | >1k | |
| Europe | Avnet-SILICA | >1k | |
| TI Lead Time*: 20 WeeksSN65HVD231DRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN65HVD231D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD231DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD231DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD231DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN65HVD231 
| Description | Part # | Company |
| Industrial Control via the CAN Bus Demonstration Platform | CANBUS-DEMO | Texas Instruments |
| Part # | Name | Product Family | Comments |
| TMS320F2810 | 32-Bit Digital Signal Controller with Flash | C2000 32-BIT MICROCONTROLLERS - 28X FIXED-POINT SERIES | SN65HVD231 is optimized for use in CAN buses using TMS320F2810 |
| TMS320LF2403A | 16-Bit Fixed-Point DSP with Flash | C2000 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES | SN65HVD231 is optimized for use in CAN buses using TMS320LF2403A |
| TMS320LC2406A | 16-bit fixed point DSP with ROM | C2000 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES | SN65HVD231 is optimized for use in CAN buses using TMS320LC2406A |
| TMS320LF2406A | 16-bit fixed point DSP with Flash | C2000 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES | SN65HVD231 is optimized for use in CAN buses using TMS320LF2406A |
| TMS320LF2407A | 16-bit fixed point DSP with Flash | C2000 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES | SN65HVD231 is optimized for use in CAN buses using TMS320LF2407A |
| TMS320F2812 | 32-Bit Digital Signal Controller with Flash | C2000 32-BIT MICROCONTROLLERS - 28X FIXED-POINT SERIES | SN65HVD231 is optimized for use in CAN buses using TMS320F2812 |
| Customers Who Evaluated This Product Also Evaluated... | |||
| SN65HVD233 | 3.3V CAN Transceiver with Standby Mode, Loop-back | INTERFACE-CAN | TI customers also evaluated this product. |
| SN65HVD230 | 3.3V CAN Transceiver with Standby Mode | INTERFACE-CAN | TI customers also evaluated this product. |
| SN65HVD234 | 3.3V CAN Transceiver with Sleep Mode | INTERFACE-CAN | TI customers also evaluated this product. |
| SN65HVD251 | Industrial CAN Transceiver | INTERFACE-CAN | TI customers also evaluated this product. |
| SN65HVD232 | 3.3-V Can Transceiver | INTERFACE-CAN | TI customers also evaluated this product. |
| PTN04050C | 12-W, 3.3/5-V Input, Wide Adjust Output Boost Converter | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| TPS62290 | 2.25MHz 1A Step-Down Converter in 2x2mm SON Package | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS650243 | Power Management ICs for Li-Ion Powered Systems | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| ISO1050 | Isolated 5-V CAN Transceivers | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| TPS2551 | Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS2061 | Single 1A Current-Limited, Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| OPA361 | 3V Video Amplifier with Internal Gain and Filter | VIDEO FUNCTIONS-INTEGRATED FILTER | TI customers also evaluated this product. |
| LM2901AV-Q1 | Automotive Catalog Quad Differential Comparator | AMPLIFIERS AND LINEAR-COMPARATOR | TI customers also evaluated this product. |
| TPS2052B | Current-Limited, Power-Distribution Switches | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| MAX3232E | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection | INTERFACE-RS-232 | TI customers also evaluated this product. |

No Tags are Available for this Part Number