|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The SN65HVD230, SN65HVD231, and SN65HVD232 controller area network (CAN) transceivers are designed for use with the Texas Instruments TMS320Lx240x; 3.3-V DSPs with CAN controllers, or with equivalent devices. They are intended for use in applications employing the CAN serial communication physical layer in accordance with the ISO 11898 standard. Each CAN transceiver is designed to provide differential transmit capability to the bus and differential receive capability to a CAN controller at speeds up to 1 Mbps. Designed for operation in especially-harsh environments, these devices feature cross-wire protection, loss-of-ground and overvoltage protection, overtemperature protection, as well as wide common-mode range. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN65HVD232D | ACTIVE | -40 to 85 | 1.20 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| SN65HVD232DG4 | ACTIVE | -40 to 85 | 1.20 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| SN65HVD232DR | ACTIVE | -40 to 85 | 1.10 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| SN65HVD232DRG4 | ACTIVE | -40 to 85 | 1.10 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:21 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN65HVD232D | |||
| Americas | Arrow | >1k | |
| Avnet | 41 | ||
| Newark | 461 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 554 | |
| WPI | 211 | ||
| Europe | Arrow Northern Europe | 150 | |
| Avnet-SILICA | 33 | ||
| Compel | >1k | ||
| Farnell | 362 | ||
| Spoerle | 60 | ||
| Worldwide | Mouser Electronics | 205 | |
| TI Lead Time*: 20 WeeksSN65HVD232DG4 | |||
| Americas | Rochester Electronics | 19 | |
| TI Lead Time*: 20 WeeksSN65HVD232DR | |||
| Europe | Arrow Northern Europe | >1k | |
| Avnet-SILICA | >1k | ||
| TI Lead Time*: 20 WeeksSN65HVD232DRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN65HVD232D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD232DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD232DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD232DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN65HVD232 
| Description | Part # | Company |
| Industrial Control via the CAN Bus Demonstration Platform | CANBUS-DEMO | Texas Instruments |
| Part # | Name | Product Family | Comments |
| TMS320F2810 | 32-Bit Digital Signal Controller with Flash | C2000 32-BIT MICROCONTROLLERS - 28X FIXED-POINT SERIES | SN65HVD232 is optimized for use in CAN buses using TMS320F2810 |
| TMS320LF2403A | 16-Bit Fixed-Point DSP with Flash | C2000 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES | SN65HVD232 is optimized for use in CAN buses using TMS320LF2403A |
| TMS320LC2406A | 16-bit fixed point DSP with ROM | C2000 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES | SN65HVD232 is optimized for use in CAN buses using TMS320LC2406A |
| TMS320LF2406A | 16-bit fixed point DSP with Flash | C2000 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES | SN65HVD232 is optimized for use in CAN buses using TMS320LF2406A |
| TMS320LF2407A | 16-bit fixed point DSP with Flash | C2000 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES | SN65HVD232 is optimized for use in CAN buses using TMS320LF2407A |
| TMS320F2812 | 32-Bit Digital Signal Controller with Flash | C2000 32-BIT MICROCONTROLLERS - 28X FIXED-POINT SERIES | SN65HVD232 is optimized for use in CAN buses using TMS320F2812 |
| Customers Who Evaluated This Product Also Evaluated... | |||
| SN65HVD230 | 3.3V CAN Transceiver with Standby Mode | INTERFACE-CAN | TI customers also evaluated this product. |
| SN65HVD251 | Industrial CAN Transceiver | INTERFACE-CAN | TI customers also evaluated this product. |
| SN65HVD233 | 3.3V CAN Transceiver with Standby Mode, Loop-back | INTERFACE-CAN | TI customers also evaluated this product. |
| ISO1050 | Isolated 5-V CAN Transceivers | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| TPS60403 | 60mA Charge Pump Voltage Inverter with Fixed 250kHz Operation | INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-INVERTING CHARGE PUMP REGULATORS | TI customers also evaluated this product. |
| SN74AVC1T45 | Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| TPS75003 | Integrated Triple Supply Power Management IC for Xilinx(R) Spartan(TM)-3 FPGAs | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| TMS320F2812 | 32-Bit Digital Signal Controller with Flash | C2000 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES | TI customers also evaluated this product. |
| MAX3232 | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| MSP430F149 | 16-Bit Ultra-Low-Power Microcontroller, 60 kB Flash, 2KB RAM, 12 bit ADC, 2 USARTs, HW multiplier | MSP43016-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES | TI customers also evaluated this product. |
| MSP430F2132 | 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |
| SN74LVC1G125 | Single Bus Buffer Gate With 3-State Outputs | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| CC1101 | Low-Power Sub-1GHz RF Transceiver | Low Power RF ICs-SUB 1-GHZ | TI customers also evaluated this product. |

No Tags are Available for this Part Number