|
|
|
|
Other qualified versions of SN65HVD233
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The SN65HVD233, SN65HVD234, and SN65HVD235 are used in applications employing the controller area network (CAN) serial communication physical layer in accordance with the ISO 11898 standard. As a CAN transceiver, each provides transmit and receive capability between the differential CAN bus and a CAN controller, with signaling rates up to 1 Mbps. Designed for operation in especially harsh environments, the devices feature cross-wire, overvoltage and loss of ground protection to ±36 V, with overtemperature protection and common-mode transient protection of ±100 V. These devices operate over a -7-V to 12-V common-mode range with a maximum of 60 nodes on a bus. If the common-mode range is restricted to the ISO-11898 Standard range of -2 V to 7 V, up to 120 nodes may be connected on a bus. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN65HVD233D | ACTIVE | -40 to 125 | 1.60 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| SN65HVD233DG4 | ACTIVE | -40 to 125 | 1.60 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| SN65HVD233DR | ACTIVE | -40 to 125 | 1.50 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| SN65HVD233DRG4 | ACTIVE | -40 to 125 | 1.50 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:21 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN65HVD233D | |||
| Europe | Abacus Polar | 45 | |
| Avnet-SILICA | 10 | ||
| TI Lead Time*: 20 WeeksSN65HVD233DG4 | |||
| Americas | Avnet | 91 | |
| Asia | Farnell Asia | 329 | |
| Europe | Farnell | 160 | |
| TI Lead Time*: 20 WeeksSN65HVD233DR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksSN65HVD233DRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN65HVD233D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD233DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD233DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD233DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN65HVD233 
| Description | Part # | Company |
| Industrial Control via the CAN Bus Demonstration Platform | CANBUS-DEMO | Texas Instruments |
| Name | Part # | Company | Software/Tool Type |
| |||
| Part # | Name | Product Family | Comments |
| TMS320F2810 | 32-Bit Digital Signal Controller with Flash | C2000 32-BIT MICROCONTROLLERS - 28X FIXED-POINT SERIES | The rise and fall solpe of SN65HVD233 driver output can be addjusted by using TMS320F2810 |
| TMS320LF2403A | 16-Bit Fixed-Point DSP with Flash | C2000 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES | The rise and fall solpe of SN65HVD233 driver output can be addjusted by using TMS320LF2403A |
| TMS320LC2406A | 16-bit fixed point DSP with ROM | C2000 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES | The rise and fall solpe of SN65HVD233 driver output can be addjusted by using TMS320LC2406A |
| TMS320LF2406A | 16-bit fixed point DSP with Flash | C2000 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES | The rise and fall solpe of SN65HVD233 driver output can be addjusted by using TMS320LF2406A |
| TMS320LF2407A | 16-bit fixed point DSP with Flash | C2000 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES | The rise and fall solpe of SN65HVD233 driver output can be addjusted by using TMS320LF2407A |
| TMS320F2812 | 32-Bit Digital Signal Controller with Flash | C2000 32-BIT MICROCONTROLLERS - 28X FIXED-POINT SERIES | The rise and fall solpe of SN65HVD233 driver output can be addjusted by using TMS320F2812 |
| Customers Who Evaluated This Product Also Evaluated... | |||
| SN65HVD230 | 3.3V CAN Transceiver with Standby Mode | INTERFACE-CAN | TI customers also evaluated this product. |
| SN65HVD251 | Industrial CAN Transceiver | INTERFACE-CAN | TI customers also evaluated this product. |
| SN65HVD1050 | High-Speed EMC Optimized CAN Transceiver | INTERFACE-CAN | TI customers also evaluated this product. |
| SN65HVD234 | 3.3V CAN Transceiver with Sleep Mode | INTERFACE-CAN | TI customers also evaluated this product. |
| SN65HVD235 | 3.3V CAN with Standby Mode, Autobaud Loop-back | INTERFACE-CAN | TI customers also evaluated this product. |
| SN65HVD231 | 3.3V CAN Transceiver with Sleep Mode | INTERFACE-CAN | TI customers also evaluated this product. |
| SN65HVD232 | 3.3-V Can Transceiver | INTERFACE-CAN | TI customers also evaluated this product. |
| TL431 | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| ISO1050 | Isolated 5-V CAN Transceivers | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54231 | 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number