SN65HVD235 Status: ACTIVE

3.3V CAN with Standby Mode, Autobaud Loop-back


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN65HVD235
Supply Voltage(s)(V)3.3  
RatingCatalog  
Bus Fault Voltage(V)+/-30  
Transient Pulse Protection(V)-100 to 100  
FeaturesLoop Back,Autobaud  
Operating Temp Range(Celsius)-40 to 125  
FootprintPCA82C250, excludes pin5  
Low Power ModeStandby  
ICC(Max)(mA)6  
Pin/Package8SOIC  
Drivers Per Package1  
Receivers Per Package1  
Approx. Price (US$) 1.50 | 1ku  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

More Related Products

Product Information

Features

  • Bus-Pin Fault Protection Exceeds ±36 V
  • Bus-Pin ESD Protection Exceeds 16-kV HBM
  • GIFT/ICT Compliant (SN65HVD234)
  • Compatible With ISO 11898
  • Signaling Rates(1) up to 1 Mbps
  • Extended -7-V to 12-V Common-Mode Range
  • High-Input Impedance Allows for 120 Nodes
  • LVTTL I/Os Are 5-V Tolerant
  • Adjustable Driver Transition Times for Improved Signal Quality
  • Unpowered Node Does Not Disturb the Bus
  • Low-Current Standby Mode . . . 200-µA Typical
  • Low-Current Sleep Mode . . . 50-nA Typical (SN65HVD234)
  • Thermal Shutdown Protection
  • Power-Up/Down Glitch-Free Bus Inputs and Outputs
    • High Input Impedance With Low VCC
    • Monolithic Output During Power Cycling
  • Loopback for Diagnostic Functions Available (SN65HVD233)
  • Loopback for Autobaud Function Available (SN65HVD235)
  • DeviceNet Vendor ID #806
  • APPLICATIONS

View All Features in Datasheet

Description

The SN65HVD233, SN65HVD234, and SN65HVD235 are used in applications employing the controller area network (CAN) serial communication physical layer in accordance with the ISO 11898 standard. As a CAN transceiver, each provides transmit and receive capability between the differential CAN bus and a CAN controller, with signaling rates up to 1 Mbps.

Designed for operation in especially harsh environments, the devices feature cross-wire, overvoltage and loss of ground protection to ±36 V, with overtemperature protection and common-mode transient protection of ±100 V. These devices operate over a -7-V to 12-V common-mode range with a maximum of 60 nodes on a bus.

If the common-mode range is restricted to the ISO-11898 Standard range of -2 V to 7 V, up to 120 nodes may be connected on a bus.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN65HVD235DACTIVE-40 to 1251.65 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65HVD235DG4ACTIVE-40 to 1251.65 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65HVD235DRACTIVE-40 to 1251.50 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65HVD235DRG4ACTIVE-40 to 1251.50 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:20 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN65HVD235D
AmericasArrow 247
Newark 8
Rochester Electronics >1k
AsiaWPI 69
EuropeAvnet-SILICA >1k
Compel 370
Spoerle 150
WorldwideMouser Electronics 3
TI Lead Time*: 20 WeeksSN65HVD235DG4
AsiaFarnell Asia 453
EuropeFarnell 251
WorldwideMouser Electronics 2
TI Lead Time*: 20 WeeksSN65HVD235DR
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN65HVD235DRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65HVD235D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD235DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD235DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD235DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65HVD235 Help

Datasheet

Reference Designs

Description Part # Company
Industrial Control via the CAN Bus Demonstration Platform CANBUS-DEMO Texas Instruments

Part # Name Product Family Comments
TMS320F2810   32-Bit Digital Signal Controller with Flash   C2000™ 32-BIT MICROCONTROLLERS - 28X FIXED-POINT SERIES   The rise and fall solpe of SN65HVD235 driver output can be addjusted by using TMS320F2810    
TMS320LF2403A   16-Bit Fixed-Point DSP with Flash   C2000™ 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES   The rise and fall solpe of SN65HVD235 driver output can be addjusted by using TMS320LF2403A    
TMS320LC2406A   16-bit fixed point DSP with ROM   C2000™ 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES   The rise and fall solpe of SN65HVD235 driver output can be addjusted by using TMS320LC2406A    
TMS320LF2406A   16-bit fixed point DSP with Flash   C2000™ 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES   The rise and fall solpe of SN65HVD235 driver output can be addjusted by using TMS320LF2406A    
TMS320LF2407A   16-bit fixed point DSP with Flash   C2000™ 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES   The rise and fall solpe of SN65HVD235 driver output can be addjusted by using TMS320LF2407A    
TMS320F2812   32-Bit Digital Signal Controller with Flash   C2000™ 32-BIT MICROCONTROLLERS - 28X FIXED-POINT SERIES   The rise and fall solpe of SN65HVD235 driver output can be addjusted by using TMS320F2812    
Customers Who Evaluated This Product Also Evaluated...
SN65HVD233 3.3V CAN Transceiver with Standby Mode, Loop-back INTERFACE-CAN TI customers also evaluated this product.
SN65HVD234 3.3V CAN Transceiver with Sleep Mode INTERFACE-CAN TI customers also evaluated this product.
SN65HVD230 3.3V CAN Transceiver with Standby Mode INTERFACE-CAN TI customers also evaluated this product.
SN65HVD232 3.3-V Can Transceiver INTERFACE-CAN TI customers also evaluated this product.
TMS320F28335 Delfino Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X DELFINO™ FLOATING-POINT SERIES TI customers also evaluated this product.
CC2591 2.4 GHz RF Front End Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here