SN65HVD251 Status: ACTIVE

Industrial CAN Transceiver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN65HVD1050 SN65HVD233 SN65HVD251
IsolatedNo    
Supply Voltage(s)(V)5  3.3  5  
RatingCatalog  Catalog  Catalog  
Bus Fault Voltage(V)-4 to 16  +/-30  -4 to 16  
Transient Pulse Protection(V)-200 to 200  -100 to 100  -200 to 200  
Features Loop Back   
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  
FootprintTJA1050  PCA82C250, excludes pin5  PCA82C250  
Low Power Mode Standby   
ICC(Max)(mA)70  6  65  
Pin/Package8SOIC  8SOIC  8PDIP, 8SOIC  
Drivers Per Package1  1  1  
Receivers Per Package1  1  1  
Approx. Price (US$) 0.55 | 1ku   1.50 | 1ku   0.90 | 1ku  
 SamplesSamplesSamples
 InventoryInventoryInventory

Other qualified versions of SN65HVD251

Version Part Number Definition
Automotive SN65HVD251-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • SN65HVD1050: High-Speed EMC Optimized CAN Transceiver
  • SN65HVD233: 3.3V CAN Transceiver with Standby Mode, Loop-back
  • SN65HVD230: 3.3V CAN Transceiver with Standby Mode
  • ISO1050: Isolated 5-V CAN Transceivers
  • TPS54160: 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™
  • PCA9306: Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator

More Related Products

Product Information

Features

  • Drop-In Improved Replacement for the PCA82C250 and PCA82C251
  • Bus-Fault Protection of ±36 V
  • Meets or Exceeds ISO 11898
  • Signaling Rates(1) Up to 1 Mbps
  • High Input Impedance Allows up to 120 SN65HVD251 Nodes on a Bus
  • Bus Pin ESD Protection Exceeds 14 kV HBM
  • Unpowered Node Does Not Disturb the Bus
  • Low-Current Standby Mode — 200 µA Typical
  • Thermal Shutdown Protection
  • Glitch-Free Power-Up and Power-Down Bus Protection For Hot-Plugging
  • DeviceNet Vendor ID # 806
  • APPLICATIONS
    • CAN Data Buses
    • Industrial Automation
      • DeviceNet™ Data Buses
      • Smart Distributed Systems (SDS)
    • SAE J1939 Standard Data Bus Interface
    • NMEA 2000 Standard Data Bus Interface
    • ISO 11783 Standard Data Bus Interface

The signaling rate of a line is the number of voltage transitions that are made per second expressed in bps (bits per second).
DeviceNet is a trademark of Allen-Bradley.
SDS is a trademark of Honeywell.

Description

The SN65HVD251 is intended for use in applications employing the Controller Area Network (CAN) serial communication physical layer in accordance with the ISO 11898 Standard. The SN65HVD251 provides differential transmit capability to the bus and differential receive capability to a CAN controller at speeds up to 1 megabits per second (Mbps).

Designed for operation in harsh environments, the device features cross-wire, over-voltage and loss of ground protection to ±36 V. Also featured are over-temperature protection as well as -7 V to 12 V common-mode range, and tolerance to transients of ±200 V. The transceiver interfaces the single-ended CAN controller with the differential CAN bus found in industrial, building automation, and automotive applications.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN65HVD251DACTIVE-40 to 1250.95 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65HVD251DG4ACTIVE-40 to 1250.95 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65HVD251DRACTIVE-40 to 1250.90 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65HVD251DRG4ACTIVE-40 to 1250.90 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65HVD251PACTIVE-40 to 1250.95 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65HVD251PE4ACTIVE-40 to 1250.95 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:20 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN65HVD251D
AmericasNewark >1k
AsiaFarnell Asia 272
EuropeArrow Northern Europe 300
Compel 471
Farnell 6
Spoerle >1k
TI Lead Time*: 20 WeeksSN65HVD251DG4
AmericasArrow 219
Avnet 225
TI Lead Time*: 20 WeeksSN65HVD251DR
AmericasArrow 445
EuropeCompel 215
WorldwideMouser Electronics >1k
TI Lead Time*: 20 WeeksSN65HVD251DRG4
WorldwideMouser Electronics 203
TI Lead Time*: 14 WeeksSN65HVD251P
AmericasArrow 148
Avnet 340
Newark 135
Rochester Electronics >1k
AsiaWPI 37
EuropeSpoerle 200
WorldwideDigiKey 24
Mouser Electronics >1k
TI Lead Time*: 14 WeeksSN65HVD251PE4
EuropeEBV Elektronik 50
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65HVD251D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD251DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD251DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD251DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD251P RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
SN65HVD251PE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65HVD251 Help

Datasheet

Reference Designs

Description Part # Company
Industrial Control via the CAN Bus Demonstration Platform CANBUS-DEMO Texas Instruments

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN65HVD1050 High-Speed EMC Optimized CAN Transceiver INTERFACE-CAN TI customers also evaluated this product.
SN65HVD233 3.3V CAN Transceiver with Standby Mode, Loop-back INTERFACE-CAN TI customers also evaluated this product.
SN65HVD230 3.3V CAN Transceiver with Standby Mode INTERFACE-CAN TI customers also evaluated this product.
SN65HVD251-Q1 Automotive Catalog CAN Transceiver INTERFACE-CAN TI customers also evaluated this product.
SN65HVD232 3.3-V Can Transceiver INTERFACE-CAN TI customers also evaluated this product.
ISO1050 Isolated 5-V CAN Transceivers INTERFACE-ISOLATORS TI customers also evaluated this product.
TPS54160 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
PCA9306 Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator I2C (SL)-I2C SPECIAL FUNCTIONS TI customers also evaluated this product.
TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
SN74LVC14A Hex Schmitt-Trigger Inverter BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74LVC245A Octal Bus Transceiver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS3808G09 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here