SN65HVD30-EP Status: ACTIVE

Enhanced Product 3.3-V Full-Duplex Rs-485 Driver And Receiver


      
         
Alert me about changes<br/>to this product

 SN65HVD30-EPSN65HVD33-EP 
Drivers Per Package1  1  
Receivers Per Package1  1  
Supply Voltage(s)(V)3.3  3.3  
ESD(kV)16  16  
Temp Range(C)-55 to 125  -55 to 125  
Signaling Rate(Mbps)25  25  
ICC(Max)(mA)2.1  2  
Fail SafeIdle, Open, Short   
IsolatedNo  No  
# of TX/RX1 TX / 1 RX  1 TX / 1 RX  
Common Mode Range-7 to 12  -7 to 12  
Number of Nodes256  64  
DuplexFull  Full  
Footprint SN75180  
Pin/Package8SOIC  14SOIC  
RatingHiRel Enhanced Product  HiRel Enhanced Product  
Fault Protection(V)-9 to 14  -9 to 14  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN65HVD30-EP

Version Part Number Definition
Catalog SN65HVD30 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • SN65HVD33-EP: Enhanced Product 3.3-V Full-Duplex Rs-485 Drivers And Receivers
  • SN65HVD10-EP: Enhanced Product 3.3-V Rs-485 Transceiver
  • SN65HVD30: 3.3-V Full-Duplex RS-485 Drivers and Receivers
  • AM26C31: Quadruple Differential Line Driver
  • AM26C31-EP: Enhanced Product Quadruple Differential Line Driver

More Related Products

Product Information

Features

  • Controlled Baseline
    • One Assembly Site
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Available in the Texas Instruments NanoStar™ and NanoFree™ Packages
  • 1/8 Unit-Load Option Available (up to 256 Nodes on the Bus)
  • Bus-Pin ESD Protection Exceeds 15-kV HBM
  • Optional Driver Output Transition Times for Signaling Rates(2) of 1 Mbps, 5 Mbps, and 25 Mbps
  • Low-Current Standby Mode: <1 µA
  • Glitch-Free Power-Up and Power-Down Protection for Hot-Plugging Applications
  • 5-V-Tolerant Inputs
  • Bus Idle, Open, and Short-Circuit Fail Safe
  • Driver Current Limiting and Thermal Shutdown
  • Meet or Exceed the Requirements of ANSI TIA/EIA-485-A and RS-422 Compatible
  • APPLICATIONS
    • Utility Meters

View All Features in Datasheet

Description

The SN65HVD3x devices are 3-state differential line drivers and differential-input line receivers that operate with 3.3-V power supply.

Each driver and receiver has separate input and output pins for full-duplex bus communication designs. They are designed for balanced transmission lines and interoperation with ANSI TIA/EIA-485A, TIA/EIA-422-B, ITU-T v.11, and ISO 8482:1993 standard-compliant devices.

The SN65HVD30, SN65HVD31, SN65HVD32, SN65HVD36, and SN65HVD37 are fully enabled with no external enabling pins. The SN65HVD36 and SN65HVD37 implement receiver equalization technology for improved performance in long distance applications.

The SN65HVD33, SN65HVD34, SN65HVD35, SN65HVD38, and SN65HVD39 have active-high driver enables and active-low receiver enables.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN65HVD30MDREPACTIVE-55 to 125V62/06634-01XE4.38 | 100uSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN65HVD30MDREPG4ACTIVE-55 to 125 4.38 | 100uSOIC (D) | 8 View 2500 | LARGE T&R  Contact TI Distributor or Sales Office
V62/06634-01XEACTIVE-55 to 125 4.38 | 100uSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:22 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN65HVD30MDREP
AmericasArrow >1k
Avnet >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksSN65HVD30MDREPG4
WorldwideDigiKey  Available
Mouser Electronics 285
TI Lead Time*: 20 WeeksV62/06634-01XE
AmericasArrow >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65HVD30MDREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD30MDREPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/06634-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65HVD30-EP Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN65HVD33-EP Enhanced Product 3.3-V Full-Duplex Rs-485 Drivers And Receivers INTERFACE-RS-485 TI customers also evaluated this product.
SN65HVD10-EP Enhanced Product 3.3-V Rs-485 Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
SN65HVD30 3.3-V Full-Duplex RS-485 Drivers and Receivers INTERFACE-RS-485 TI customers also evaluated this product.
SN65HVD10 3.3V Differential Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
AM26C31 Quadruple Differential Line Driver INTERFACE-RS-422 TI customers also evaluated this product.
AM26C31-EP Enhanced Product Quadruple Differential Line Driver INTERFACE-RS-422 TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here